Home Power management Power switches eFuses & hot swap controllers

TPS2363

ACTIVE

10.8-V to 13.2-V dual channelhot swap controller for PCIExpress

Product details

FET External Vin (min) (V) 10.8 Vin (max) (V) 13.2 Vabsmax_cont (V) 15 Current limit (min) (A) 0.01 Current limit (max) (A) 500 Overcurrent response Circuit breaker, current limiting Fault response Latch-off Soft start Adjustable Features Current monitoring, Fault output, Power good signal Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85 Function Adjustable current limit, Current monitoring, Inrush current control, Power good signal, Short circuit protection
FET External Vin (min) (V) 10.8 Vin (max) (V) 13.2 Vabsmax_cont (V) 15 Current limit (min) (A) 0.01 Current limit (max) (A) 500 Overcurrent response Circuit breaker, current limiting Fault response Latch-off Soft start Adjustable Features Current monitoring, Fault output, Power good signal Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85 Function Adjustable current limit, Current monitoring, Inrush current control, Power good signal, Short circuit protection
TQFP (PFB) 48 81 mm² 9 x 9
  • Meets PCIExpress Hot Plug Requirements
  • Programmable 12-V Current Limit
  • Inrush Current Limiting
  • SMBus
  • Direct Mode
  • VAUX Internal FET
  • General Purpose Inputs
  • Available in a 48-Pin TQFP Package
  • MIC2592B Pin Compatible with Additional Features
  • Meets PCIExpress Hot Plug Requirements
  • Programmable 12-V Current Limit
  • Inrush Current Limiting
  • SMBus
  • Direct Mode
  • VAUX Internal FET
  • General Purpose Inputs
  • Available in a 48-Pin TQFP Package
  • MIC2592B Pin Compatible with Additional Features

The TPS2363 is a dual-slot PCIExpress hot plug controller with SMBus control and monitoring functions. There are sense resistor programmable current limits for the 3.3-V and 12-V supply.

The TPS2363 has one internal FET channel for AUX and two external FET channels for 3.3-V and 12-V per slot.

The TPS2363PFB is in 48-pin TQFP package.

The TPS2363 has bleed-down circuits to discharge the module before it is removed, when the voltages are below the low comparator threshold, slot PWROFF will be set indicating it is safe to remove the module. This is available over the SMBus.

Gate capacitors are used to set the rise time, this allows soft turn on of the slot avoiding power glitches.

The TPS2363 can be operated in direct mode, which does not use the SMBus.

The TPS2363PFB without the A/D converter in a 48-pin package is a drop in replacement for the competitive parts but with certain improvements.

The TPS2363 is a dual-slot PCIExpress hot plug controller with SMBus control and monitoring functions. There are sense resistor programmable current limits for the 3.3-V and 12-V supply.

The TPS2363 has one internal FET channel for AUX and two external FET channels for 3.3-V and 12-V per slot.

The TPS2363PFB is in 48-pin TQFP package.

The TPS2363 has bleed-down circuits to discharge the module before it is removed, when the voltages are below the low comparator threshold, slot PWROFF will be set indicating it is safe to remove the module. This is available over the SMBus.

Gate capacitors are used to set the rise time, this allows soft turn on of the slot avoiding power glitches.

The TPS2363 can be operated in direct mode, which does not use the SMBus.

The TPS2363PFB without the A/D converter in a 48-pin package is a drop in replacement for the competitive parts but with certain improvements.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS2358 ACTIVE 8.5-V to 15-V dual channel hot swap controller with Oring Wider input voltage range and different package

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet PCIExpress Server Dual Slot Hot Plug Controller datasheet (Rev. B) 13 Jan 2010
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
User guide The TPS2363 User's Guide 22 Apr 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS2363 IBIS Model

SLUC142.ZIP (31 KB) - IBIS Model
Calculation tool

TVS-RECOMMENDATION-CALC TVS diode recommendation tool

This tool suggests suitable TVS for given system parameters and abs max voltage rating of the device.
Supported products & hardware

Supported products & hardware

This design resource supports most products in these categories.

Check the product details page to verify support.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TQFP (PFB) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos