Datasheet
- N+1 and ORing Power Rail Controller (Rev. B)
(PDF , 1384 KB) 03 Sep 2008 - View All Technical Documents
Related End Equipment
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPS2412D | ACTIVE | -40 to 85 | 1.45 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | 1K - 5K | 1k quantity lead time: In stock | Contact Distributor | TPS2412DG4 | ACTIVE | -40 to 85 | 1.45 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | TPS2412DR | ACTIVE | -40 to 85 | 1.20 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | TPS2412DRG4 | ACTIVE | -40 to 85 | 1.20 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | TPS2412PW | ACTIVE | -40 to 85 | 1.45 | 1ku | TSSOP (PW) | 8 | View | 150 | TUBE | 1K - 5K | 1k quantity lead time: In stock | | TPS2412PWG4 | ACTIVE | -40 to 85 | 1.45 | 1ku | TSSOP (PW) | 8 | View | 150 | TUBE | 860 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | TPS2412PWR | ACTIVE | -40 to 85 | 1.20 | 1ku | TSSOP (PW) | 8 | View | 2000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | TPS2412PWRG4 | ACTIVE | -40 to 85 | 1.20 | 1ku | TSSOP (PW) | 8 | View | 2000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TPS2490 | Latchable Positive High-Voltage Power-Limiting Hot Swap Controller | HOT SWAP CONTROL, PROTECTION AND MONITORING - POSITIVE VOLTAGE | Many times redundant systems require the capability to remove or insert subsidiary cards or systems into a live voltage backplane. This requires a circuit breaker or current-limiting device. This device TPS2490 is suggested for this purpose |
| TPS2491 | Retry Positive High-Voltage Power-Limiting Hot Swap Controller | HOT SWAP CONTROL, PROTECTION AND MONITORING - POSITIVE VOLTAGE | Many times redundant systems require the capability to remove or insert subsidiary cards or systems into a live voltage backplane. This requires a circuit breaker or current-limiting device. This device TPS2491 is suggested for this purpose |
| TPS2330 | 3-13V Single Hot-Swap IC w/ Power Good Report, Act-Low Enable | HOT SWAP CONTROL, PROTECTION AND MONITORING - POSITIVE VOLTAGE | Many times redundant systems require the capability to remove or insert subsidiary cards or systems into a live voltage backplane. This requires a circuit breaker or current-limiting device. This device TPS2330 is suggested for this purpose |
| TPS2331 | 3-13V Single Hot-Swap IC w/ Power Good Report, Act-High Enable | HOT SWAP CONTROL, PROTECTION AND MONITORING - POSITIVE VOLTAGE | Many times redundant systems require the capability to remove or insert subsidiary cards or systems into a live voltage backplane. This requires a circuit breaker or current-limiting device. This device TPS2331 is suggested for this purpose |
| TPS2420 | 3-20V Integrated FET 0-5A Dual Fault Threshold Hot Swap with Load Current Monitoring | HOT SWAP CONTROL, PROTECTION AND MONITORING - INTEGRATED FET DEVICES | Many times redundant systems require the capability to remove or insert subsidiary cards or systems into a live voltage backplane. This requires a circuit breaker or current-limiting device. This device TPS2420 is suggested for this purpose |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1384 | 03 Sep 2008 |
Application Notes (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 237 | 08 Jan 2010 | 1,254 | |||
| 81 | 23 Jun 2009 | 297 | |||
| 220 | 30 Sep 2008 | 615 | |||
| 110 | 13 Feb 2007 | 216 |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| TPS2412 Evaluation Module | TPS2412EVM | Evaluation Modules & Boards |
| TPS2413 Evaluation Module | TPS2413EVM | Evaluation Modules & Boards |
Reference Designs (1)
| Description | Part # | Company |
|---|---|---|
| Sync Buck for Printer 1.05V@15A | PMP3116 | Texas Instruments |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| In-depth PFC Design Workshop | In-Person | 12 Nov 2013 - 14 Nov 2013 |
| Digital Power Multi-Day Workshop | In-Person | 05 Nov 2013 - 07 Nov 2013 |
| Optimizing Efficiency of Switching Mode Chargers | Recorded Content | On Demand |
| Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches | Recorded Content | On Demand |
See More Training & Events

Cart 