TPS2HB50-Q1
40-V, 50-mΩ, 2-ch automotive smart high-side switch with adjustable current limit
TPS2HB50-Q1
- Qualified for automotive applications
- AEC-Q100 qualified with the following results:
- Device temperature grade 1: TA = –40°C to
125°C ambient operating temperature range - Device HBM ESD classification level 2
- Device CDM ESD classification level C4B
- Withstands 40-V load dump
- Device temperature grade 1: TA = –40°C to
- Dual-channel smart high-side switch with 50-mΩ RON (TJ = 25°C)
- Improve system level reliability through adjustable current limiting
- Current limit adjustable from 2 A to 18 A
- Robust integrated output protection:
- Integrated thermal protection
- Protection against short to ground/battery
- Protection against reverse battery events including automatic switch on with reverse voltage
- Automatic shut off if loss of battery/ground occurs
- Integrated output clamp to demagnetize inductive loads
- Configurable fault handling
- Analog sense output can be configured to accurately measure:
- Load current
- Device temperature
- Provides fault indication through SNS pin
- Detection of open load and short-to-battery
The TPS2HB50-Q1 device is a dual-channel smart high-side switch intended for use in 12-V automotive systems. The device integrates robust protection and diagnostic features to ensure output port protection even during harmful events like short circuits in automotive systems. The device protects against faults through a reliable current limit, which, depending on device variant, is adjustable from 2 A to 18 A.
The high current limit range allows for usage in loads that require large transient currents, while the low current limit range provides improved protection for loads that do not require high peak current. The device is capable of reliably driving various load profiles.
The TPS2HB50-Q1 also provides a high accuracy analog current sense that allows for improved load diagnostics. By reporting load current and device temperature to a system MCU, the device enables predictive maintenance and load diagnostics that improves the system lifetime.
The TPS2HB50-Q1 is available in a HTSSOP package which allows for reduced PCB footprint.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
HSS-MOTHERBOARDEVM — High side switches motherboard
TPS2HB50B-Q1 Unencrypted PSpice Transient Model Package (Rev. B)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-00971 — Automotive load short-circuit reliability and accurate current sensing reference design
Package | Pins | Download |
---|---|---|
HTSSOP (PWP) | 16 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.