Single Channel Push Button Controller with Configurable Delay and Reset Pulse - TPS3422EG

TPS3422EG (ACTIVE)

Single Channel Push Button Controller with Configurable Delay and Reset Pulse

Description

The TPS3420, TPS3421, and TPS3422 (TPS342x) are low-current, ultrasmall, push-button reset timers. These devices use a long timing setup delay to provide the intended system reset, and avoid resets from short push-button closures or key presses. This reset configuration also allows for differentiation between software interrupts and hard system resets.

The TPS3420 and TPS3421 monitor two inputs (PB1 and PB2) and output an active-low reset pulse signal (RST) when both inputs are low for the selected time delay. For the TPS3421, RST remains low for a factory-programmed fixed time. For the TPS3420, RST remains low until one of the PBx inputs is released. The need for a dedicated reset button is eliminated because two inputs are used to ensure reset. The TPS3422 monitors one input (PB1) and outputs an active-low reset pulse signal (RST) when PB1 is low for the selected time delay.

The TPS342x have an open-drain output that can be wire ORed with other open-drain devices. The TPS342x operate from 1.6 V to 6.5 V over the –40°C to +125°C temperature range, and provide a precise, space-conscious micropower solution for system resetting needs.

Features

  • Very Small Package: 1.45-mm × 1-mm SON
  • Operating Range: 1.6 V to 6.5 V
  • Single (TPS3422) or Dual (TPS3420 and TPS3421) Push-Button Inputs
  • Low Supply Current: 250 nA
  • Two-State Logic, User-Selectable Input Delay:
    • For Example: 7.5 s and 0 s
    • Multiple Timing Options Available
  • Fixed Timeout Pulse at RST (TPS3421 and TPS3422): 400 ms
    • Other Timing Options Available on Request
  • Active Low, Open-Drain Output

View more

Parametrics Compare all products in Push Button Controller

 
VCC (Min) (V)
VCC (Max) (V)
Input Type
# Input Channels
Output(s) (#)
ICC (Typ) (uA)
Reset Output Type
Reset Pulse Width (ms)
Reset Pulse Width Method
Long Set-up Timer (Seconds)
Long Set-up Timer Method
Operating Temperature Range (C)
Pin/Package
Approx. Price (US$)
TPS3422EG TPS3420D TPS3421EC TPS3421EG
1.6     1.6     1.6     1.6    
6.5     6.5     6.5     6.5    
VCC-Based Internal Pull-up     NMOS Based Threshold     VCC-Based External Pull-up     VCC-Based External Pull-up    
1     2     2     2    
1     1     1     1    
0.25     0.35     0.25     0.25    
Active Low
Open Drain    
Active Low
Open Drain    
Active Low
Open Drain    
Active Low
Open Drain    
400       80     400    
Fixed Factory Programmed     Input Dependent     Fixed Factory Programmed     Fixed Factory Programmed    
7.5, 0     7.5
12.5    
7.5
0    
7.5, 0    
Dual State     Dual State     Dual State     Dual State    
-40 to 125     -40 to 125     -40 to 125     -40 to 125    
6SON     6SON     6SON     6SON    
0.34 | 1ku     0.40 | 1ku     0.40 | 1ku     0.40 | 1ku    

Featured tools and software

Click Here