TPS3430

ACTIVE

Window watchdog timer with programmable reset delay

Product details

Features Watchdog disable, Watchdog timer, Window watchdog Reset threshold accuracy (%) 0 Iq (typ) (mA) 0.01 Output driver type/reset output Active-low, Open-drain Supply voltage (min) (V) 1.6 Supply voltage (max) (V) 6.5 Rating Catalog Watchdog timer WDI (s) 0.2, Programmable Operating temperature range (°C) -40 to 125
Features Watchdog disable, Watchdog timer, Window watchdog Reset threshold accuracy (%) 0 Iq (typ) (mA) 0.01 Output driver type/reset output Active-low, Open-drain Supply voltage (min) (V) 1.6 Supply voltage (max) (V) 6.5 Rating Catalog Watchdog timer WDI (s) 0.2, Programmable Operating temperature range (°C) -40 to 125
VSON (DRC) 10 9 mm² 3 x 3
  • Factory-programmed precision watchdog timers:
    • ±2.5% Accurate watchdog timeout and watchdog reset delays typical at 25°C
  • Watchdog disable feature
  • User-programmable watchdog timeout
  • User-programmable watchdog reset delay
  • Input voltage range: VDD = 1.6 V to 6.5 V
  • Low supply current: IDD = 10 µA (typical)
  • Open-drain output
  • Small 3-mm × 3-mm, 10-Pin VSON package
  • Junction operating temperature range: –40°C to +125°C
  • Factory-programmed precision watchdog timers:
    • ±2.5% Accurate watchdog timeout and watchdog reset delays typical at 25°C
  • Watchdog disable feature
  • User-programmable watchdog timeout
  • User-programmable watchdog reset delay
  • Input voltage range: VDD = 1.6 V to 6.5 V
  • Low supply current: IDD = 10 µA (typical)
  • Open-drain output
  • Small 3-mm × 3-mm, 10-Pin VSON package
  • Junction operating temperature range: –40°C to +125°C

The TPS3430 is a standalone window watchdog timer with programmable watchdog window and programmable watchdog reset delay for a wide variety of applications. The TPS3430 window watchdog achieves 2.5% timing accuracy (typical at 25°C) and the watchdog output ( WDO) reset delay can be set by factory-programmed default delay settings, or programmed by an external capacitor. The watchdog can be disabled via the SET pins to avoid undesired watchdog timeouts during the development process or during power on.

The TPS3430 is available in a small 3.00-mm × 3.00-mm, 10-pin VSON package.

The TPS3430 is a standalone window watchdog timer with programmable watchdog window and programmable watchdog reset delay for a wide variety of applications. The TPS3430 window watchdog achieves 2.5% timing accuracy (typical at 25°C) and the watchdog output ( WDO) reset delay can be set by factory-programmed default delay settings, or programmed by an external capacitor. The watchdog can be disabled via the SET pins to avoid undesired watchdog timeouts during the development process or during power on.

The TPS3430 is available in a small 3.00-mm × 3.00-mm, 10-pin VSON package.

Download View video with transcript Video

Check TI.com inventory for similar products

Products with similar specifications, sorted by available TI.com inventory.

View now

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS3430-Q1 ACTIVE Automotive, window watchdog timer with programmable reset delay AEC-Q100 qualified version of this device
Similar functionality to the compared device
TPS3850 ACTIVE Precision window supervisor for OV & UV monitoring with window watchdog timer & programmable delay Integrated window watchdog and window voltage monitoring option with enhanced accuracy (0.8%)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet TPS3430 Window Watchdog Timer with Programmable Reset Delay datasheet (Rev. A) PDF | HTML 01 Oct 2021
Application note Voltage Supervisors (Reset ICs): Frequently Asked Questions (FAQs) (Rev. A) 17 Mar 2020
Application note Open Load Detection and Limp Home Function in BCM 30 Aug 2019
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
Technical article Voltage supervisor requirements for e-meter applications PDF | HTML 18 Jan 2019
Technical article Improve circuit breaker leakage current response with a voltage supervisor PDF | HTML 10 Jan 2019
Application brief Latching a Watchdog Timer 26 Aug 2018
EVM User's guide TPS3430EVM Window Watchdog Timer With Programmable Timeout Delay User's Guide 12 Jul 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS3430EVM — TPS3430 Window Watchdog Timer With Programmable Reset Delay Evaluation Module

The TPS3430 evaluation module (EVM) is a platform for evaluating the TP3430 device. TPS3430 is a standalone window watchdog timer with programmable window watchdog and programmable reset delay for a wide variety of applications. This device is used to monitor watchdog input from (...)

User guide: PDF
Not available on TI.com
Calculation tool

SNVC223 TPS343x Timing Calculator

Supported products & hardware

Supported products & hardware

Products
Supervisor & reset ICs
TPS3430 Window watchdog timer with programmable reset delay TPS3430-Q1 Automotive, window watchdog timer with programmable reset delay TPS3431 Standard programmable watchdog timer with enable TPS3431-Q1 Automotive, standard programmable watchdog timer with enable
Hardware development
Evaluation board
TPS3430EVM TPS3430 Window Watchdog Timer With Programmable Reset Delay Evaluation Module TPS3431EVM TPS3431 Standard Programmable Watchdog Timer With Enable Evaluation Module
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos