TPS3851-Q1

ACTIVE

Automotive, high-accuracy voltage supervisor with Integrated watchdog timer

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TPS35-Q1 ACTIVE Automotive nano-quiescent-current precision supervisor with watchdog timer 250-nA quiescent current, with enhanced watchdog accuracy, compact packaging and on-the-fly programming

Product details

Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 1.8, 2.5, 3, 3.3, 5 Features Manual reset capable, Timeout watchdog, Undervoltage monitor only, Watchdog disable, Watchdog timer Reset threshold accuracy (%) 0.8 Iq (typ) (mA) 0.01 Output driver type/reset output Active-low, Open-drain Time delay (ms) 200 Supply voltage (min) (V) 1.6 Supply voltage (max) (V) 6.5 TI functional safety category Functional Safety-Capable Rating Automotive Watchdog timer WDI (s) Programmable Operating temperature range (°C) -40 to 125
Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 1.8, 2.5, 3, 3.3, 5 Features Manual reset capable, Timeout watchdog, Undervoltage monitor only, Watchdog disable, Watchdog timer Reset threshold accuracy (%) 0.8 Iq (typ) (mA) 0.01 Output driver type/reset output Active-low, Open-drain Time delay (ms) 200 Supply voltage (min) (V) 1.6 Supply voltage (max) (V) 6.5 TI functional safety category Functional Safety-Capable Rating Automotive Watchdog timer WDI (s) Programmable Operating temperature range (°C) -40 to 125
VSON (DRB) 8 9 mm² 3 x 3
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Functional Safety-capable
  • Input voltage range: VDD = 1.6 V to 6.5 V
  • 0.8% Voltage threshold accuracy
  • Low supply current: IDD = 10 µA (typical)
  • User-programmable watchdog timeout
  • Factory programmed precision watchdog and reset timers:
  • Manual reset input (MR)
  • Open-drain outputs
  • Precision undervoltage monitoring:
    • Supports common rails from 1.8 V to 5.0 V
    • 4% and 7% undervoltage thresholds available
    • 0.5% Hysteresis
  • Watchdog disable feature
  • Available in a small 3-mm × 3-mm, 8-Pin VSON package
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Functional Safety-capable
  • Input voltage range: VDD = 1.6 V to 6.5 V
  • 0.8% Voltage threshold accuracy
  • Low supply current: IDD = 10 µA (typical)
  • User-programmable watchdog timeout
  • Factory programmed precision watchdog and reset timers:
  • Manual reset input (MR)
  • Open-drain outputs
  • Precision undervoltage monitoring:
    • Supports common rails from 1.8 V to 5.0 V
    • 4% and 7% undervoltage thresholds available
    • 0.5% Hysteresis
  • Watchdog disable feature
  • Available in a small 3-mm × 3-mm, 8-Pin VSON package

The TPS3851-Q1 device combines a precision voltage supervisor with a programmable watchdog timer. The TPS3851-Q1 comparator achieves a 0.8% accuracy (–40°C to +125°C) for the undervoltage (VITN) threshold on the VDD pin. The TPS3851-Q1 also includes accurate hysteresis on the undervoltage threshold making the device ideal for use with tight tolerance systems. The supervisor RESET delay features a 15% accuracy, high-precision delay timing.

The TPS3851-Q1 includes a programmable watchdog timer for a wide variety of applications. The dedicated watchdog output (WDO) enables increased resolution to help determine the nature of fault conditions. The watchdog timeouts can be programmed either by an external capacitor, or by factory-programmed default delay settings. The watchdog can be disabled via logic pins to avoid undesired watchdog timeouts during the development process.

The TPS3851-Q1 is available in a small 3.00-mm × 3.00-mm, 8-pin VSON package. The TPS3851-Q1 features wettable flanks that allow for easy optical inspection.

The TPS3851-Q1 device combines a precision voltage supervisor with a programmable watchdog timer. The TPS3851-Q1 comparator achieves a 0.8% accuracy (–40°C to +125°C) for the undervoltage (VITN) threshold on the VDD pin. The TPS3851-Q1 also includes accurate hysteresis on the undervoltage threshold making the device ideal for use with tight tolerance systems. The supervisor RESET delay features a 15% accuracy, high-precision delay timing.

The TPS3851-Q1 includes a programmable watchdog timer for a wide variety of applications. The dedicated watchdog output (WDO) enables increased resolution to help determine the nature of fault conditions. The watchdog timeouts can be programmed either by an external capacitor, or by factory-programmed default delay settings. The watchdog can be disabled via logic pins to avoid undesired watchdog timeouts during the development process.

The TPS3851-Q1 is available in a small 3.00-mm × 3.00-mm, 8-pin VSON package. The TPS3851-Q1 features wettable flanks that allow for easy optical inspection.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS3851 ACTIVE High-accuracy voltage supervisor with Integrated watchdog timer Catalog version of this device
Similar functionality to the compared device
TPS3431-Q1 ACTIVE Automotive, standard programmable watchdog timer with enable Automotive standalone watchdog timer with no built-in voltage monitoring feature
TPS3828-Q1 ACTIVE Automotive voltage monitor with watchdog timer Similar functionality in a smaller SOT-23 package

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS3851-Q1 High-Accuracy Voltage Supervisor with Integrated Watchdog Timer datasheet (Rev. A) PDF | HTML 23 Sep 2021
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 623801 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Functional safety information TPS3851-Q1 Functional Safety FIT Rate and Failure Mode Distribution 19 Dec 2019
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS3851EVM-780 — TPS3851 high-accuracy supervisor with window watchdog evaluation module

The TPS3851EVM-780 evaluation module (EVM) is designed for a typical configuration to evaluate the operation and performance of the TPS3851 low-quiescent current, 0.8% accuracy supervisor with integrated window watchdog timer. The EVM circuit board is configured to be a reference design for (...)
User guide: PDF
Not available on TI.com
Simulation model

TPS3851XyyE PSpice Transient Model (Rev. A)

SBVM652A.ZIP (66 KB) - PSpice Model
Simulation model

TPS3851XyyE Unencrypted PSpice Transient Model (Rev. A)

SBVM653A.ZIP (7 KB) - PSpice Model
Simulation model

TPS3851XyyS PSpice Transient Model (Rev. A)

SBVM650A.ZIP (66 KB) - PSpice Model
Simulation model

TPS3851XyyS Unencrypted PSpice Transient Model (Rev. A)

SBVM651A.ZIP (6 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

PMP22030 — Efficient, low-heat, CISPR 25 class 5-compliant power reference design for infotainment display

This reference design is focused on the power tree for an automotive infotainment display unit covering various power supply rails including two off-battery converters providing 5.0-V and 3.3-V, and intermediary system rails of 1.8-V and 1.1-V. The test results demonstrate high efficiency, low (...)
Test report: PDF
Schematic: PDF
Package Pins Download
VSON (DRB) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos