TPS54527 (ACTIVE)

4.5V to 18V Input, 5-A Synchronous Step-Down Converter

4.5V to 18V Input, 5-A Synchronous Step-Down Converter  - TPS54527
 

Recommended alternative parts

  • TPS56528  -  Looking for a device with Advanced Eco-mode™? Try theTPS56528.
  • TPS54528  -  Looking for a device with Eco-mode™? Try the TPS54528.
  • TPS54627  -  Looking for a device with more output current? Try the TPS54627.
  • TPS54427  -  Looking for a device with less output current? Try the TPS54427.
  • TPS54531  -  Looking for a device with higher input voltage? Try theTPS54531.
  • TPS54494  -  Looking for a dual output device? Try the TPS54494.

Description

The TPS54527 is an adaptive on-time D-CAP2 mode synchronous buck converter. The TPS54527 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54527 uses the D-CAP2 mode control which provides a fast transient response with no external compensation components. The TPS54527 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from a 4.5-V to 18-V input. The output voltage can be programmed from 0.76 V to 6 V. The device also features an adjustable soft-start time. The TPS54527 is available in the 8-pin DDA package, and designed to operate from –40°C to 85°C.

Features

  • D-CAP2™ Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide Input Voltage Range: 4.5 V to 18 V
  • Output Voltage Range: 0.76 V to 6 V
  • Highly Efficient Integrated FETs Optimized for Lower Duty Cycle Applications: 65 mΩ (High Side) and 36 mΩ (Low Side)
  • High Efficiency: Less Than 10 µA at Shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Prebiased Soft Start
  • 650-kHz Switching Frequency
  • Cycle-by-Cycle Overcurrent Limit

View more

Parametrics Compare all products in Buck Converter (Integrated Switch)

 
Vin (Min) (V)
Vin (Max) (V)
Vout (Min) (V)
Vout (Max) (V)
Iout (Max) (A)
Regulated Outputs (#)
Switching Frequency (Min) (kHz)
Switching Frequency (Max) (kHz)
Iq (Typ) (mA)
Features
Control Mode
Duty Cycle (Max) (%)
Operating Temperature Range (C)
Rating
Package Group
TPS54527
4.5   
18   
0.76   
6   
5   
1   
650   
650   
0.9   
Enable
Synchronous Rectification   
D-CAP2   
85   
-40 to 85   
Catalog   
SO PowerPAD   
New! Interactive Design
Click to instantly view a schematic, charts, Bill of Materials, and Operating Values.

WEBENCH® Designer TPS54527

  Min   Max Range
Vin  V 4.5 to 18.0V
Vout  V 0.765 to 6V
Iout  A ≤ 5A
Ambient Temp  °C -40 to 85°C


Footprint BOM Cost Efficiency


Preview design