TPS61093

ACTIVE

Low Input, 20V/1.1A Step-Up DC/DC Converter with Integrated Power Diode and Input/Output Isolation

Product details

Vin (min) (V) 1.6 Vin (max) (V) 6 Topology Boost Type Converter Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 1400 Features Enable, Output discharge, Synchronous Rectification Vout (min) (V) 1.7 Vout (max) (V) 17 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0009
Vin (min) (V) 1.6 Vin (max) (V) 6 Topology Boost Type Converter Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 1400 Features Enable, Output discharge, Synchronous Rectification Vout (min) (V) 1.7 Vout (max) (V) 17 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0009
WSON (DSK) 10 6.25 mm² 2.5 x 2.5
  • Input range: 1.6 V to 6 V
  • Integrated power diode and isolation FET
  • 20-V Internal switch FET with 1.1-A current
  • Fixed 1.2-MHz switching frequency
  • Efficiency at 15-V output up to 88%
  • Overload and overvoltage protection
  • Programmable soft start-up
  • Load discharge path after IC shutdown
  • 2.5 mm × 2.5 mm × 0.8 mm WSON package
  • Create a custom design using the TPS61093 with the WEBENCH® Power Designer
  • Input range: 1.6 V to 6 V
  • Integrated power diode and isolation FET
  • 20-V Internal switch FET with 1.1-A current
  • Fixed 1.2-MHz switching frequency
  • Efficiency at 15-V output up to 88%
  • Overload and overvoltage protection
  • Programmable soft start-up
  • Load discharge path after IC shutdown
  • 2.5 mm × 2.5 mm × 0.8 mm WSON package
  • Create a custom design using the TPS61093 with the WEBENCH® Power Designer

The TPS61093 is a 1.2-MHz, fixed-frequency boost converter designed for high integration and high reliability. The IC integrates a 20-V power switch, input/output isolation switch, and power diode. When the output current exceeds the overload limit, the isolation switch of the IC opens up to disconnect the output from the input, thus protecting the IC and the input supply. The isolation switch also disconnects the output from the input during shutdown to minimize leakage current. When the IC is shut down, the output capacitor is discharged to a low voltage level by internal diodes. Other protection features include 1.1-A peak overcurrent protection (OCP) at each cycle, output overvoltage protection (OVP), thermal shutdown, and undervoltage lockout (UVLO).

With its 1.6-V minimum input voltage, the IC can be powered by two alkaline batteries, a single Li-ion battery, or 3.3-V and 5-V regulated supply. The output can be boosted up to 17 V. The TPS61093 is available in 2.5 mm × 2.5 mm VSON package with thermal pad.

The TPS61093 is a 1.2-MHz, fixed-frequency boost converter designed for high integration and high reliability. The IC integrates a 20-V power switch, input/output isolation switch, and power diode. When the output current exceeds the overload limit, the isolation switch of the IC opens up to disconnect the output from the input, thus protecting the IC and the input supply. The isolation switch also disconnects the output from the input during shutdown to minimize leakage current. When the IC is shut down, the output capacitor is discharged to a low voltage level by internal diodes. Other protection features include 1.1-A peak overcurrent protection (OCP) at each cycle, output overvoltage protection (OVP), thermal shutdown, and undervoltage lockout (UVLO).

With its 1.6-V minimum input voltage, the IC can be powered by two alkaline batteries, a single Li-ion battery, or 3.3-V and 5-V regulated supply. The output can be boosted up to 17 V. The TPS61093 is available in 2.5 mm × 2.5 mm VSON package with thermal pad.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS61376 ACTIVE 25-V, 4.5-A, boost converter with 2.5% accuracy input average current limit & true disconnection TPS61376 has adjustable input current limited feature

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 13
Type Title Date
* Data sheet TPS61093 Low-Input Boost Converter With Integrated Power Diode and Input/Output Isolation datasheet (Rev. D) PDF | HTML 26 Apr 2019
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML 06 Dec 2023
Application note 스트컨버터의 전력계 기본 계산 (Rev. D) PDF | HTML 21 Nov 2022
Application note Basic Calculation of a Boost Converter's Power Stage (Rev. D) PDF | HTML 28 Oct 2022
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Five Steps to a Good PCB Layout of the Boost Converter PDF | HTML 03 May 2016
Application note Automated Frequency Response Analyzer 09 Oct 2013
Analog Design Journal Design considerations for a resistive feedback divider in a DC/DC converter 26 Apr 2012
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011
User guide TPS61093EVM-519 10 Oct 2009
Application note Minimizing Ringing at the Switch Node of a Boost Converter 15 Sep 2006
More literature Seminar 400 Topic 1 - Current-Mode Control of Switching Power Supplies 15 Feb 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61093EVM-519 — TPS61093EVM-519 Evaluation Module

The TPS61093EVM-519 facilitates evaluation of the TPS61093 low input, 20V/1.1A step-up DC/DC converter.
User guide: PDF
Not available on TI.com
Simulation model

TPS61093 Unencrypted PSpice Transient Model Package (Rev. D)

SLVMAK9D.ZIP (49 KB) - PSpice Model
Reference designs

TIDA-00550 — Dual Channel-to-Channel Isolated Universal Analog Input Module for PLC Reference Design

TIDA-00550, a dual channel-to-channel isolated universal analog input module reference design for programmable logic controllers (PLCs), combines precision and flexibility. This reference design, used in conjunction with sensor transmitters, can measure standard input voltages and currents as (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00225 — Data Concentrator Cape for BeagleBone Black

This design provides new connectivity options for developers working with the BeagleBone Black platform. It allows developers to work with TI’s Power Line Communications (PLC) and Radio Frequency modules to easily and quickly develop host applications for smart grid networks. Developers can (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
WSON (DSK) 10 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos