Dual Channel-to-Channel Isolated Universal Analog Input Module for PLC Reference Design
TIDA-00550
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The TIDA-00550, dual channel-to-channel isolated universal analog input module reference design for programmable logic controllers (PLC), combines precision and flexibility. This TI Design used in conjunction with sensor transmitters can measure standard input voltages and currents as well as thermocouples, RTD and 4-20mA loops. With only four input terminals, it is suited for applications where smallest real-estate, high versatility and performance is required at the same time.

Features
  • Voltage measurement up to ±12V
  • Current measurement up to ±55mA
  • Thermocouple and 2wire, 3wire, 4wire RTD support
  • 4-20mA loop power supply
  • Accuracy: <0.002% (25°C);  <0.05% (-35°C…85°C)
  • IEC61000-4-5 class II (±1kV at 42 Ohm)

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (14)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ADS1262  32-bit 38-kSPS 10-ch delta-sigma ADC with PGA and voltage reference for factory automation  Analog-to-digital converters (ADCs)  Sample & Buy View Design Kits & Evaluation Modules
ISO7141CC  Quad-channel, 3/1, 50-Mbps digital isolator  Isolation  Sample & Buy View Design Kits & Evaluation Modules
LM2903  Dual differential comparator, automotive grade  Amplifiers  Sample & Buy Not Available
LM5017  7.5-100V Wide Vin, 600mA Constant On-Time Synchronous Buck Regulator  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
LMT01  0.5°C Accurate 2-pin Temperature Sensor with a Pulse Train Interface  Temperature sensors  Sample & Buy View Design Kits & Evaluation Modules
SN74AHC594  8-Bit Shift Registers With Output Registers  Flip-flop/latch/register  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC1G125  Single Bus Buffer Gate With 3-State Outputs  Buffer/driver  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC1G332  Single 3-Input Positive-OR Gate  Gate  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC2G86  Dual 2-Input Exclusive-Or Gate  Gate  Sample & Buy View Design Kits & Evaluation Modules
TLV704  150-mA, 24-V, ultra-low-IQ, low-dropout voltage regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS61093  Low Input, 20V/1.1A Step-Up DC/DC Converter with Integrated Power Diode and Input/Output Isolation  Step-up (boost) regulators  Sample & Buy View Design Kits & Evaluation Modules
TPS7A30  200-mA, low-noise, high-PSRR, negative, adjustable low-dropout voltage regulator with enable  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS7A4101  50-mA, 50-V, low-IQ, adjustable low-dropout voltage regulator with enable  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS7A49  150-mA, 36-V, low-noise, high-PSRR, adjustable low-dropout voltage regulator with enable  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ADS1262 Download Download
ISO7141CC Download Download
LM2903 Download Download
Download Download
Download Download
Download -
Download Download
LM5017 Download Download
Download Download
LMT01 Download -
Download Download
SN74AHC594 Download Download
Download Download
Download Download
Download Download
Download Download
SN74LVC1G125 Download Download
Download Download
Download
Download Download
Download -
Download Download
Download Download
SN74LVC1G332 Download Download
Download Download
Download Download
Download
Download
Download -
SN74LVC2G86 Download
Download Download
Download -
TLV704 Download Download
TPS61093 Download Download
TPS7A30 Download Download
Download
TPS7A4101 Download Download
TPS7A49 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2340 05 Mar 2016
Design files (7)
Title Type Size (KB) Date
ZIP 663 09 Mar 2016
ZIP 2146 09 Mar 2016
PDF 3186 09 Mar 2016
PDF 5531 09 Mar 2016
PDF 653 09 Mar 2016
PDF 167 09 Mar 2016
PDF 1461 09 Mar 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles