TPS65000-Q1

ACTIVE

2.25MHz Step-Down Converter with Dual LDOs & SVS Power Management IC (PMIC)

Product details

Regulated outputs (#) 3 Configurability Factory programmable, Hardware configurable Vin (min) (V) 2.3 Vin (max) (V) 6 Vout (min) (V) 0.6 Vout (max) (V) 6 Iout (max) (A) 0.6 Features Enable pin, Power good, Spread-Spectrum Clock (SSC) Generation Step-up DC/DC converter 0 Step-down DC/DC converter 1 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 2 Iq (typ) (mA) 0.073 Rating Automotive Switching frequency (max) (kHz) 2847 Operating temperature range (°C) -40 to 105 Processor supplier Generic Processor name Generic Shutdown current (ISD) (typ) (µA) 0.16 Switching frequency (typ) (kHz) 2250 Product type Camera sensor
Regulated outputs (#) 3 Configurability Factory programmable, Hardware configurable Vin (min) (V) 2.3 Vin (max) (V) 6 Vout (min) (V) 0.6 Vout (max) (V) 6 Iout (max) (A) 0.6 Features Enable pin, Power good, Spread-Spectrum Clock (SSC) Generation Step-up DC/DC converter 0 Step-down DC/DC converter 1 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 2 Iq (typ) (mA) 0.073 Rating Automotive Switching frequency (max) (kHz) 2847 Operating temperature range (°C) -40 to 105 Processor supplier Generic Processor name Generic Shutdown current (ISD) (typ) (µA) 0.16 Switching frequency (typ) (kHz) 2250 Product type Camera sensor
WQFN (RTE) 16 9 mm² 3 x 3
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 2:
      –40°C to +105°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • Step-Down Converters:
    • VIN Range From 2.3 V to 6 V
    • Spread-Spectrum Clock (SSC) Generation for Reduced EMI
    • 2.25-MHz Fixed-Frequency Operation
    • 600-mA Output Current
  • LDOs:
    • VIN Range From 1.6 V to 6 V
    • Adjustable Output Voltage
    • Up to 300-mA Output Current
    • Separate Power Inputs and Enables
  • 3-mm × 3-mm 16-Pin WQFN
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 2:
      –40°C to +105°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • Step-Down Converters:
    • VIN Range From 2.3 V to 6 V
    • Spread-Spectrum Clock (SSC) Generation for Reduced EMI
    • 2.25-MHz Fixed-Frequency Operation
    • 600-mA Output Current
  • LDOs:
    • VIN Range From 1.6 V to 6 V
    • Adjustable Output Voltage
    • Up to 300-mA Output Current
    • Separate Power Inputs and Enables
  • 3-mm × 3-mm 16-Pin WQFN

The TPS65000-Q1 device is a single-chip power-management IC for automotive applications. This device combines a single step-down converter with two low-dropout regulators. The step-down converter enters a low-power mode at light load for maximum efficiency across the widest possible range of load currents. For low-noise applications, the device can be forced into fixed-frequency PWM using the MODE pin. The step-down converter allows the use of a small inductor and capacitors to achieve a small solution size. A power-good status output can be used for sequencing. The LDOs can supply 300 mA, and can operate with an input voltage range from 1.6 V tp 6 V, thus allowing them to be supplied from the step-down converter. The step-down converter and the LDOs have separate voltage inputs and enables, thus allowing for design and sequencing flexibility.

The TPS65000-Q1 is available in a 16-pin leadless package (3-mm × 3-mm WQFN).

The TPS65000-Q1 device is a single-chip power-management IC for automotive applications. This device combines a single step-down converter with two low-dropout regulators. The step-down converter enters a low-power mode at light load for maximum efficiency across the widest possible range of load currents. For low-noise applications, the device can be forced into fixed-frequency PWM using the MODE pin. The step-down converter allows the use of a small inductor and capacitors to achieve a small solution size. A power-good status output can be used for sequencing. The LDOs can supply 300 mA, and can operate with an input voltage range from 1.6 V tp 6 V, thus allowing them to be supplied from the step-down converter. The step-down converter and the LDOs have separate voltage inputs and enables, thus allowing for design and sequencing flexibility.

The TPS65000-Q1 is available in a 16-pin leadless package (3-mm × 3-mm WQFN).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS650330-Q1 ACTIVE Automotive 18V 1.5A PMIC with three buck converters and one LDO regulator for camera modules Optimzed for wider voltage (18.3 V) operation

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS65000-Q1 2.25-MHz Step-Down Converter With Dual LDOs datasheet (Rev. C) PDF | HTML 11 May 2017
White paper Power Management IC (PMIC) Guide for Automotive (Rev. A) 29 Oct 2014
EVM User's guide TPS65000EVM-469 10 Aug 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS65000EVM-469 — TPS65000EVM-469 Power Management IC for Portable Device Applications Evaluation Module

The TPS65000EVM-469 facilitates evalvation of the TPS65000 power management IC for portable device applications. The TPS65000 contains one DC/DC switcher, 2 low-dropout (LDO) regulators, and a Spread Spectrum Clock (SSC) to supress EMI noise. It is powered from a 2V to 6V source.

User guide: PDF
Not available on TI.com
Reference designs

TIDA-01491 — Automotive Camera PMIC Power Supply Reference Design with Power Over Coax Filter

This reference design incorporates a power-over-coax (POC) filter network, mid-Vin synchronous step-down DC/DC converter and low-Vin power management IC (PMIC) to demonstrate typical automotive camera power within an 18 mm x 18 mm footprint. The design accepts both data and power from a (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos