Automotive 60V, 5-µA Iq, 100-mA, Low-Dropout Voltage Regulator with Enable and Power Good - TPS7A1601-Q1

TPS7A1601-Q1 (ACTIVE)

Automotive 60V, 5-µA Iq, 100-mA, Low-Dropout Voltage Regulator with Enable and Power Good

 

Description

The TPS7A16xx-Q1 ultralow-power, low-dropout (LDO) voltage regulators offer the benefits of ultralow quiescent current, high input voltage, and miniaturized, high-thermal-performance packaging.

The TPS7A16xx-Q1 devices are designed for continuous or sporadic (power backup) battery-powered applications where ultralow quiescent current is critical to extending system battery life.

The TPS7A16xx-Q1 devices offer an enable pin (EN) compatible with standard CMOS logic and an integrated open-drain active-high power-good output (PG) with a user-programmable delay. These pins are intended for use in microcontroller-based, battery-powered applications where power-rail sequencing is required.

In addition, the TPS7A16xx-Q1 devices are ideal for generating a low-voltage supply from multicell solutions ranging from high-cell-count power-tool packs to automotive applications; not only can these devices supply a well-regulated voltage rail, but they can also withstand and maintain regulation during voltage transients. These features translate to simpler and more cost-effective, electrical surge-protection circuitry.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • Wide Input Voltage Range: 3 V to 60 V
  • Ultralow Quiescent Current: 5 µA
  • Quiescent Current at Shutdown: 1 µA
  • Output Current: 100 mA
  • Low Dropout Voltage: 60 mV at 20 mA
  • Accuracy: 2%
  • Available in:
    • Fixed Output Voltage: 3.3 V, 5 V
    • Adjustable Version From Approximately 1.2 to
      18.5 V
  • Power-Good With Programable Delay
  • Current-Limit and Thermal Shutdown Protections
  • Stable With Ceramic Output Capactors:
    ≥ 2.2 µF
  • Package: High-Thermal-Performance MSOP-8
    PowerPAD™ Package

View more

Parametrics Compare all products in Single Channel LDO

 
Iout (Max) (A)
Output Options
Vin (Min) (V)
Vin (Max) (V)
Fixed Output Options (V)
Vout (Min) (V)
Vout (Max) (V)
Iq (Typ) (mA)
Vdo (Typ) (mV)
Accuracy (%)
PSRR @ 100KHz (dB)
Output Capacitor Type
Rating
Operating Temperature Range (C)
Pin/Package
TPS7A1601-Q1 TPS7A1633-Q1 TPS7A1650-Q1
0.1    0.1    0.1   
Adjustable Output    Fixed Output    Fixed Output   
3    3    3   
60    60    60   
  3.3    5   
1.2    3.3    5   
18.5    3.3    5   
0.005    0.005    0.005   
60    60    60   
2    2    2   
26    26    26   
Ceramic    Ceramic    Ceramic   
Automotive    Automotive    Automotive   
-40 to 125    -40 to 125    -40 to 125   
8MSOP-PowerPAD    8MSOP-PowerPAD    8MSOP-PowerPAD