TPS7A30

ACTIVE

200-mA, low-noise, high-PSRR, negative, adjustable low-dropout voltage regulator with enable

Product details

Output options Adjustable Output, Negative Output Iout (max) (A) 0.2 Vin (max) (V) -3 Vin (min) (V) -36 Vout (max) (V) -1.2 Vout (min) (V) -33 Noise (µVrms) 15 Iq (typ) (mA) 0.05 Thermal resistance θJA (°C/W) 48 Rating Catalog Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable, Soft start Accuracy (%) 2.5 PSRR at 100 KHz (dB) 55 Dropout voltage (Vdo) (typ) (mV) 216 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Negative Output Iout (max) (A) 0.2 Vin (max) (V) -3 Vin (min) (V) -36 Vout (max) (V) -1.2 Vout (min) (V) -33 Noise (µVrms) 15 Iq (typ) (mA) 0.05 Thermal resistance θJA (°C/W) 48 Rating Catalog Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable, Soft start Accuracy (%) 2.5 PSRR at 100 KHz (dB) 55 Dropout voltage (Vdo) (typ) (mV) 216 Operating temperature range (°C) -40 to 125
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 VSON (DRB) 8 9 mm² 3 x 3
  • Input Voltage Range: –3 V to –35 V
  • Noise:
    • 14 µVRMS (20 Hz to 20 kHz)
    • 15.1 µVRMS (10 Hz to 100 kHz)
  • Power-Supply Ripple Rejection:
    • 72 dB (120 Hz)
    • ≥ 55 dB (10 Hz to 700 kHz)
  • Adjustable Output: –1.18 V to –33 V
  • Maximum Output Current: 200 mA
  • Dropout Voltage: 216 mV at 100 mA
  • Stable With Ceramic Capacitors ≥ 2.2 µF
  • CMOS Logic-Level-Compatible Enable Pin
  • Built-In, Fixed, Current Limit and Thermal
    Shutdown Protection
  • Packages: 8-Pin HVSSOP PowerPAD™ and
    3-mm × 3-mm VSON
  • Operating Temperature Range:
    –40°C to +125°C
  • Input Voltage Range: –3 V to –35 V
  • Noise:
    • 14 µVRMS (20 Hz to 20 kHz)
    • 15.1 µVRMS (10 Hz to 100 kHz)
  • Power-Supply Ripple Rejection:
    • 72 dB (120 Hz)
    • ≥ 55 dB (10 Hz to 700 kHz)
  • Adjustable Output: –1.18 V to –33 V
  • Maximum Output Current: 200 mA
  • Dropout Voltage: 216 mV at 100 mA
  • Stable With Ceramic Capacitors ≥ 2.2 µF
  • CMOS Logic-Level-Compatible Enable Pin
  • Built-In, Fixed, Current Limit and Thermal
    Shutdown Protection
  • Packages: 8-Pin HVSSOP PowerPAD™ and
    3-mm × 3-mm VSON
  • Operating Temperature Range:
    –40°C to +125°C

The TPS7A30 series of devices are negative, high-voltage (–35 V), ultralow-noise (15.1 µVRMS, 72-dB PSRR) linear regulators that can source a maximum load of 200 mA.

These linear regulators include a CMOS logic-level-compatible enable pin and capacitor-programmable soft-start function that allows for customized power-management schemes. Other features include built-in current limit and thermal shutdown protection to safeguard the device and system during fault conditions.

The TPS7A30 family is designed using bipolar technology, and is ideal for high-accuracy, high-precision instrumentation applications where clean voltage rails are critical to maximize system performance. This design makes the device an excellent choice to power operational amplifiers, analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and other high-performance analog circuitry.

In addition, the TPS7A30 family of linear regulators is suitable for post dc-dc converter regulation. By filtering out the output voltage ripple inherent to dc-dc switching conversion, maximum system performance is provided in sensitive instrumentation, test and measurement, audio, and RF applications.

For applications that require positive and negative high-performance rails, consider TI’s TPS7A49 family of positive high-voltage, ultralow-noise linear regulators.

The TPS7A30 series of devices are negative, high-voltage (–35 V), ultralow-noise (15.1 µVRMS, 72-dB PSRR) linear regulators that can source a maximum load of 200 mA.

These linear regulators include a CMOS logic-level-compatible enable pin and capacitor-programmable soft-start function that allows for customized power-management schemes. Other features include built-in current limit and thermal shutdown protection to safeguard the device and system during fault conditions.

The TPS7A30 family is designed using bipolar technology, and is ideal for high-accuracy, high-precision instrumentation applications where clean voltage rails are critical to maximize system performance. This design makes the device an excellent choice to power operational amplifiers, analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and other high-performance analog circuitry.

In addition, the TPS7A30 family of linear regulators is suitable for post dc-dc converter regulation. By filtering out the output voltage ripple inherent to dc-dc switching conversion, maximum system performance is provided in sensitive instrumentation, test and measurement, audio, and RF applications.

For applications that require positive and negative high-performance rails, consider TI’s TPS7A49 family of positive high-voltage, ultralow-noise linear regulators.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS723 ACTIVE 200-mA, negative, adjustable low-dropout voltage regulator with enable Low-noise, negative LDO available in small packages.
TPS7A33 ACTIVE 1-A, high-PSRR, negative, adjustable low-dropout voltage regulator with enable 1-A, low-noise, negative LDO.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet TPS7A30 –35-V, –200-mA, Ultralow-Noise, Negative Linear Regulator datasheet (Rev. D) PDF | HTML 09 Jun 2015
White paper Parallel LDO Architecture Design Using Ballast Resistors PDF | HTML 14 Dec 2022
White paper Comprehensive Analysis and Universal Equations for Parallel LDO's Using Ballast PDF | HTML 13 Dec 2022
Application note L1 and L2 EV Charger Electric Vehicle Service Equipment Design Considerations (Rev. B) 09 Jun 2021
Application note A Topical Index of TI LDO Application Notes (Rev. F) 27 Jun 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Selection guide Low Dropout Regulators Quick Reference Guide (Rev. P) 21 Mar 2018
Technical article Powering up the performance of sensitive test and measurement systems PDF | HTML 17 Oct 2017
EVM User's guide TPS7A30-49EVM-567 User's Guide 27 Aug 2010

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos