TPSM843A26
4-V to 18-V input, advanced current mode, 16-A synchronous SWIFT™ step-down power module
TPSM843A26
- Fixed-frequency, internally compensated advanced current mode (ACM) control
- Integrated 6.5-mΩ and 2-mΩ MOSFETs, Inductor and basic passives
- 4-V to 18-V input voltage range
- 0.5-V to 7-V output voltage range
- True differential remote sense amplifier (RSA)
- Three selectable PWM ramp options to optimize the control loop performance
- Five selectable switching frequencies: 500 kHz, 750 kHz, 1 MHz, 1.5 MHz, and 2.2 MHz
- Synchronizable to an external clock
- 0.5 V, ±0.5% voltage reference accuracy over full temperature range
- 1-ms, 2-ms, 4-ms, and 8-ms selectable soft-start times
- Monotonic start-up into prebiased outputs
- Enable with adjustable input undervoltage lockout
- Power-good output monitor
- Output overvoltage, output undervoltage, input undervoltage, overcurrent, and overtemperature protection
- –40°C to 125°C operating junction temperature
- 6.5-mm × 7.5-mm × 4.0-mm, 25-pin over-molded QFN package
- Lead-free (RoHS compliant)
- Pin compatible with the 20 A - TPSM843B22 and 12 A - TPSM843A22
The TPSM843A26 is a high-efficiency 18-V, 16-A synchronous buck module employing an internally compensated, fixed-frequency advanced current mode (ACM) control architecture, which while always operating under FCCM, generates output voltages from 0.5 V to 7 V. The module is capable of providing high efficiency while operating at a switching frequency up to 2.2 MHz. The module is in a 6.5-mm x 7.5-mm x 4-mm over-molded package, which makes it optimal for designs requiring a small solution size. Additional features include a high accuracy voltage reference, selectable soft-start times, monotonic start-up into prebiased outputs, selectable current limits, adjustable UVLO through the EN pin, and a full suite of fault protections.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPSM843A26 4-V to 18-V Input, 16-A, Buck Power Module with Internally Compensated, Advanced Current Mode Control datasheet (Rev. B) | PDF | HTML | 18 Jul 2023 |
Application brief | Solving Power Design Challenges in Medical Imaging Applications | PDF | HTML | 12 Jul 2023 | |
EVM User's guide | TPSM843A26EVM Step-Down Module Evaluation Module User's Guide | PDF | HTML | 17 Apr 2023 | |
Certificate | TPSM843A26EVM EU RoHS Declaration of Conformity (DoC) (Rev. A) | 11 Apr 2023 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPSM843A26EVM — TPSM843A26 synchronous buck module evaluation module
The TPSM843A26 evaluation module (EVM) is a synchronous buck module designed to provide up to a 16 A output and 4 V to 18 V input. The high-side and low-side MOSFETs are incorporated inside the TPSM843A26 package along with the gate-drive circuitry, inductor and basic passives. The low (...)
Package | Pins | Download |
---|---|---|
B3QFN (RDG) | 25 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.