TS3USB3031 DP3T USB 2.0 High-Speed and Mobile High-Definition Link (MHL) (6.5GHz) Switch | TI.com

TS3USB3031 (ACTIVE)

DP3T USB 2.0 High-Speed and Mobile High-Definition Link (MHL) (6.5GHz) Switch

DP3T USB 2.0 High-Speed and Mobile High-Definition Link (MHL) (6.5GHz) Switch - TS3USB3031
 

Description

The TS3USB3031 device is a 2-channel, 1:3 multiplexer that includes a high-speed Mobile High-Definition Link (MHL), Mobility Display Port (MyDP) switch, and USB 2.0 High-Speed (480 Mbps) switches in the same package. These configurations allow the system designer to save board space and eliminate multiple connectors buy using a common USB or Mico-USB connector for MHL/MyDP signals and two sets of USB data. The MHL/MyDP path supports the latest MHL Rev. 3.0 specification.

The TS3USB3031 has a VCC range of 2.5 V to 4.3 V and supports overvoltage tolerance (OVT) feature, which allows the I/O pins to withstand overvoltage conditions (up to 5.5 V). The power-off protection feature forces all I/O pins to be in high impedance mode when power is not present, allowing full isolation of the signals lines under such condition without excessive leakage current. The select pins of TS3USB3031 are compatible with 1.8-V control voltage, allowing them to be directly interfaced with the General Purpose I/O (GPIO) from a mobile processor with out needing additional voltage level shifting circuitry.

The TS3USB3031 comes with a small 12-pin VQFN package with only 1.8 mm × 1.8 mm in size, which makes it a perfect candidate to be used in mobile applications.

Features

  • VCC Range: 2.5 V to 4.3 V
  • Mobile High-definition Link (MHL) or Mobility Display Port (MyDP) Switch:
    • Bandwidth (–3 dB): 6.5 GHz
    • RON (Typical): 5.5 Ω
    • CON (Typical): 1.3 pF
  • USB Switches (2 Sets):
    • Bandwidth (–3 dB): 6.5 GHz
    • RON (Typical): 4.5 Ω
    • CON (Typical): 1 pF
  • Current Consumption: 28 µA (Typical)
  • Special Features:
    • IOFF Protection Prevents Current Leakage in Powered-Down State (VCC = 0 V)
    • 1.8-V Compatible Control Inputs (SEL)
    • Overvoltage Tolerance (OVT) on All I/O Pins up to 5.5 V Without External Components
  • ESD Performance:
    • 2-kV Human-Body Model (A114B, Class II)
    • 1-kV Charged-Device Model (C101)
  • Package:
    • 12-Pin VQFN Package (1.8-mm × 1.8-mm, 0.5-mm Pitch)

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in USB Retimers, Redrivers and USB/MHL Switches

 
Device Type
Number of Channels (#)
Configuration
VCC (Min) (V)
VCC (Max) (V)
Ron (Typ) (Ohms)
Input/Ouput Voltage (Min) (V)
Input/Ouput Voltage (Max) (V)
ICC (Max) (uA)
Bandwidth (MHz)
ESD HBM (Typ) (kV)
Features
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Pin/Package
TS3USB3031 TS3USB3000 TS3USB3200 TS3USBCA4 TS5USBC400 TS5USBC402 TS5USBC41
Passive Switch     Passive Switch     Passive Switch     Passive Switch     Passive Switch     Passive Switch      
2     2     2     3     2     2     2    
3:1     2:1 SPDT     2:1 SPDT     Multiplexer with MIC/AGND     Dual 2:1     Dual 2:1     Dual 2:1    
2.5     2.7     2.7     2.4     2.3     2.3     2.3    
4.3     4.3     4.3     5.5     5.5     5.5     5.5    
4.5     4.6     4.6     5     5.6     5.6     5.6    
0     0     0     0     0     0     0    
3.6     3.6     3.6     5.5     18     20     18    
40     50     70     70     100     100     22    
6500     6100     5500     500     1200     1200     1200    
2     3.5     3.5     2     2     2     2    
USB 2.0
Mobile High-Definition Link (MHL)
Over-Voltage Tolerance (OVT)
Current Leakage Protection
Logic Controlled (Output Enabled)    
USB 2.0
Mobile High-Definition Link (MHL)
Over-Voltage Tolerance (OVT)
Current Leakage Protection
Logic Controlled (Output Enabled)    
USB 2.0
Mobile High-Definition Link (MHL)
Over-Voltage Tolerance (OVT)
Current Leakage Protection
Flexible Power Control
Logic Controlled (Output Enabled)    
SBU Multiplexer with MIC/AGND     16V Over Voltage Protection     20V Over Voltage Protection     20V Over Voltage Protection
Very low power consumption    
Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog    
-40 to 85     -40 to 85     -40 to 85     -40 to 85
0 to 70    
-40 to 85
0 to 70    
-40 to 85
0 to 70    
-40 to 85
0 to 70    
WQFN     UQFN     UQFN     UQFN     DSBGA     DSBGA     DSBGA    
12WQFN: 3 mm2: 1.8 x 1.8(WQFN)     10UQFN: 3 mm2: 2 x 1.5(UQFN)     16UQFN: 5 mm2: 1.8 x 2.6(UQFN)     16UQFN: 5 mm2: 1.8 x 2.6(UQFN)     See datasheet (DSBGA)     See datasheet (DSBGA)