TUSB1064 USB Type-C™ DP Alt Mode 10 Gbps Linear Redriver Crosspoint Switch for Sink Side | TI.com

TUSB1064 (ACTIVE)

USB Type-C™ DP Alt Mode 10 Gbps Linear Redriver Crosspoint Switch for Sink Side

 

Description

The TUSB1064 s a VESA USB Type-C™ Alt Mode redriving switch supporting USB 3.1 data rates up to 10 Gbps and DisplayPort 1.4 up to 8.1 Gbps for upstream facing port (Sink). The device is used for UFP_D pin assignments C, D, and E from the VESA DisplayPort Alt Mode on USB Type-C Standard.

The TUSB1064 provides several levels of receive linear equalization to compensate for inter symbol interference (ISI) due to cable and board trace loss. Operates on a single 3.3-V supply and comes in a commercial temperature range and industrial temperature range.

Features

  • USB Type-C Crosspoint Switch Supporting
    • USB 3.1 Gen 2 + 2 DP 1.4 Lanes
    • 4 DP 1.4 Lanes
  • USB 3.1 Gen 2 up to 10 Gbps
  • DisplayPort 1.4 up to 8.1 Gbps (HBR3)
  • VESA DisplayPort Alt Mode UFP_D Redriving Crosspoint Switch Supporting C, D, and E Pin Assignments
  • Ultra-Low-Power Architecture
  • Linear Redriver With up to 12 dB Equalization
  • Transparent to DisplayPort Link Training
  • Automatic LFPS De-Emphasis Control to Meet USB 3.1 Certification Requirements
  • Configuration Through GPIO or I2C
  • Hot-Plug Capable
  • Industrial Temperature Range: –40ºC to 85ºC (TUSB1064I)
  • Commercial Temperature Range: 0ºC to 70ºC (TUSB1064)
  • 4 mm x 6 mm, 0.4 mm Pitch WQFN Package

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in USB Type-C & power delivery

 
Device type
Function
Alternate mode
Power role
Data role
External power path control
Iq (Typ) (uA)
Realtime VBUS monitoring
Dead battery support
USB speed (Mbps)
Operating temperature range (C)
Rating
Configuration
Package Group
TUSB1064 TUSB1044 TUSB1046A-DCI TUSB544 TUSB546A-DCI TUSB564
Active switch     Redriver     Active switch     Redriver     Active switch     Active switch    
Type-C     Type-C
USB3    
Type-C     Type-C     Type-C     Type-C    
Yes     Yes     Yes     Yes     Yes     Yes    
      DRP        
UFP     DRP     DFP     DRP     DFP     UFP    
No     No     No     No     No     No    
760     760     730     760     730     760    
No       No     No     No     No    
No     No       No     No     No    
10000     10000     10000     5000     5000     5000    
-40 to 85
0 to 70    
-40 to 85
0 to 70    
-40 to 85
0 to 70    
-40 to 85     -40 to 85
0 to 70    
-40 to 85
0 to 70    
Catalog     Catalog     Catalog     Catalog     Catalog     Catalog    
Alternate mode / Sink     Reversible 4 Channel Linear Redriver     Alternate mode / Source     Multi-Protocol Linear Redriver     Alternate mode / Source     Cross Point C & D    
WQFN | 40     WQFN | 40     WQFN | 40     WQFN | 40     WQFN | 40     WQFN | 40