UA7905
(ACTIVE) 3 Pin 1.5A Fixed (-5V) Negative Voltage Regulator

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support &
Community

Datasheet


Sample & Buy

Free Samples Buy Now Part# Status Replaced By Temp (oC) Price | QTY Package|Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
UA7905CKC OBSOLETE UA7905CKCS 0 to 125   TO-220 (KC) | 3 View   1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
Contact TI Distributor or Sales Office
UA7905CKCS ACTIVE   0 to 125 0.38 | 1ku TO-220 (KCS) | 3   50 | TUBE >5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office
UA7905CKCSE3 ACTIVE   0 to 125 0.38 | 1ku TO-220 (KCS) | 3   50 | TUBE >5K 1k quantity lead time: In stock
Not Available
UA7905CKTER OBSOLETE   0 to 125   (KTE) | 3     1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
UA7905CKTTR ACTIVE   0 to 125 0.45 | 1ku DDPAK/TO-263 (KTT) | 3 View 500 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
UA7905CKTTRG3 ACTIVE   0 to 125 0.45 | 1ku DDPAK/TO-263 (KTT) | 3 View 500 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 615 30 Nov 2006

Application Notes (2)

Title Abstract Type Size (KB) Date Views
PDF 140 27 Jul 2009
PDF 782 30 Jun 2009

Support and Community

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Power Tip 22: Avoid these common error amplifier pitfalls
This Power Tip looks at three common error amplifier pitfalls.
On-Line Training   On Demand  
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS.
On-Line Training   On Demand  
Attached and Integrated Electronics for Solar Modules
This presentation will present the problems that are part of the wider adoption of solar and propose solutions.
On-Line Training   On Demand  
Do you speak PLC, OFDM, SFSK or DALI? – An Intro to Power Line Communications
This presentation will give a short overview on Power Line Communication history, standards and requirements.
On-Line Training   On Demand  
Power Design with SwitcherPro and TINA-TI
In this session you will learn to generate dc-to-dc power supplies in minutes with SwitcherPro and simulate them with TINA-TI.
On-Line Training   On Demand  

Click Here