Home Power management Power switches eFuses & hot swap controllers

UCC3916

ACTIVE

4-V to 6-V hot swap controller

Product details

FET External Ron (typ) (mΩ) 220 Vin (min) (V) 4 Vin (max) (V) 6 Vabsmax_cont (V) 6 Current limit (min) (A) 2 Current limit (max) (A) 2 Overcurrent response current limiting Fault response Auto-retry Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) 0 to 70 Function Adjustable current limit, Short circuit protection, Thermal shutdown
FET External Ron (typ) (mΩ) 220 Vin (min) (V) 4 Vin (max) (V) 6 Vabsmax_cont (V) 6 Current limit (min) (A) 2 Current limit (max) (A) 2 Overcurrent response current limiting Fault response Auto-retry Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) 0 to 70 Function Adjustable current limit, Short circuit protection, Thermal shutdown
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Integrated Circuit Breaker Function
  • Integrated 0.2 Power FET
  • SCSI, SCSI-2, SCSI-3 Compliant
  • 1uA ICC When Disabled
  • Programmable On Time
  • Accurate 1.65A Trip Current and 2.0A Max Current
  • Fixed 3% Duty Cycle
  • Uni-Directional Switch
  • Thermal Shutdown
  • Integrated Circuit Breaker Function
  • Integrated 0.2 Power FET
  • SCSI, SCSI-2, SCSI-3 Compliant
  • 1uA ICC When Disabled
  • Programmable On Time
  • Accurate 1.65A Trip Current and 2.0A Max Current
  • Fixed 3% Duty Cycle
  • Uni-Directional Switch
  • Thermal Shutdown

The UCC3916 SCSI termpower manager provides complete power management, hot swap capability, and circuit breaker functions with minimal external components. For most applications, the only external component required to operate the device, other than supply bypassing, is a timing capacitor which sets the fault time.

The current trip level is internally set at 1.65A, and the maximum current level is also internally programmed for 2A. While the output current is below the trip level of 1.65A, the internal power MOSFET is switched on at a nominal 220m. When the output current exceeds the trip level but remains less than the maximum current level, the MOSFET remains switched on, but the fault timer starts charging CT. Once the fault time is reached, the circuit will shut off for a time which equates to a 3% duty cycle. Finally, when the output current reaches the maximum current level, the MOSFET transitions from a switch to a constant current source.

The UCC3916 is designed for unidirectional current flow, emulating a diode in series with the power MOSFET.

The UCC3916 can be put in a sleep mode, drawing only 1uA of supply current.

Other features include thermal shutdown and low thermal resistance Small Outline Power package.

The UCC3916 SCSI termpower manager provides complete power management, hot swap capability, and circuit breaker functions with minimal external components. For most applications, the only external component required to operate the device, other than supply bypassing, is a timing capacitor which sets the fault time.

The current trip level is internally set at 1.65A, and the maximum current level is also internally programmed for 2A. While the output current is below the trip level of 1.65A, the internal power MOSFET is switched on at a nominal 220m. When the output current exceeds the trip level but remains less than the maximum current level, the MOSFET remains switched on, but the fault timer starts charging CT. Once the fault time is reached, the circuit will shut off for a time which equates to a 3% duty cycle. Finally, when the output current reaches the maximum current level, the MOSFET transitions from a switch to a constant current source.

The UCC3916 is designed for unidirectional current flow, emulating a diode in series with the power MOSFET.

The UCC3916 can be put in a sleep mode, drawing only 1uA of supply current.

Other features include thermal shutdown and low thermal resistance Small Outline Power package.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS2595 ACTIVE 2.7-V to 18-V, 34mΩ, 0.5-4A eFuse with over voltage protection in small WSON package This product has lower Ron and comes in a smaller package.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet SCSI TermPower Manager datasheet (Rev. A) 15 Feb 2000

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos