Calculation tool
Data sheet
A newer version of this product is available
TPS53515
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
No results found. Please clear your search and try again.
View all 15 Design & development
For additional terms or required resources, click any title below to view the detail page where available.
Evaluation board
TPS53515EVM-587 — TPS53515EVM-587 1.5V to 22V Input Synchronous Step-Down Converter Evaluation Module
The TPS53515EVM-587 is designed to help the user easily evaluate and test the operation and functionality of the TPS53515 buck converter. The EVM converts a 1.5-V to 18-V input voltage to a regulated 1.2-V output voltage that delivers up to 12 A in a 4.5-mm x 3.5-mm QFN package. This board includes (...)
Reference designs
PMP11399 — PMBus Power System for Enterprise Ethernet Switches Reference Design
PMP11399 is a complete PMBus power system for 3 ASIC/FPGA cores, DDR3 core memory, VTT termination, and auxiliary voltages commonly found on high-performance Ethernet Switches. The hardware is accompanied by a GUI that allows the user to perform real-time configuration and monitoring of the power (...)
Reference designs
PMP11438 — Three Different Buck Converter Circuits to Convert 12V to 1.2V at >6A Load Current Reference Design
PMP11438 is a vehicle used to compare three different power solutions for converting a 12V bus to 1.2V at 6-10A. The 1.2V output voltage is applicable to DDR4 memory applications. Each solution offers an advantage in either full load efficiency, light load efficiency, density, height, transient (...)
Reference designs
PMP20026 — TPS53515 Low Power DDR Memory Power Supply Reference Design
The PMP20026 reference design provides an efficient low power solution for DDR4 memory. The power supply is powered from a 12V source and regulates the output to 1.2V at up to 6A. The TPS53515 operates in a single phase buck mode at 500kHz that allows for very high efficiency (...)
Reference designs
TIDA-00595 — High Power Density 12Vin, 11.8W Buck Converter with Inductor On Top of the IC
The TPS53515 Inductor-On-Top Step-Down Buck Converter reference design enables reduction of X-Y area while enabling >87% efficiency with 2.6W of power loss @12A load and 12mV of output voltage ripple with only 10x22uF ceramic output caps. This power reference design supports a 12V input and a (...)
Reference designs
PMP9475 — Xilinx Virtex UltraScale FPGA Power Solution with PMBus Reference Design
The PMP9475 12V-input reference design provides all the power supply rails necessary to power Xilinx's Virtex® UltraScale™ family of FPGAs in a compact, highly efficient design. This design uses several of TI's PMBus Point-Of-Load voltage regulators for ease of (...)
Reference designs
PMP9146 — Communication ASIC Core Power Supply Reference Design
The PMP9146 utilizes the TPS53515 DCAP3-mode SWIFT stepdown DC-DC converter to power high-current ASIC core rails at 1.2Vout/12A, with only 247mm2 of total power supply area and 27 total components.
Package | Pins | Download |
---|---|---|
VQFN-CLIP (RVE) | 28 | View options |
Ordering & quality
Information included:
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Information included:
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.