Space & High Reliability

Space & High Reliability Power Management Products

The industry's smallest, most innovative solutions to power your next mission.

Space

Leading-edge QML Class V and radiation hardness assured (RHA) products qualified for space flight.

Enhanced products

Industry’s largest portfolio of rugged ICs, crafted for harsh environments from -55 to 125°C.

QML & high temperature

Ceramic, QML Class Q and high temperature (up to 210°C) products for military and industrial applications.

 

TPS7H3301-SP

Radiation Hardened Wide Vin 1.5 Amp Low Dropout Regulator with Built-in VREF

TPS50601-SP

Radiation Hardened 1.6 to 6.3 V Input, 6 Amp Synchronous Buck Converter

TPS7A4501-SP

Radiation Hardened Wide Vin 2.3 to 20Vin, 1.5 Amp Low Dropout Regulator

View the complete listing of Power Management radiation and reliability reports

Radiation Hardened Power Management Solution for Space FPGAs (PDF 36.4KB)

See TI's entire portfolio of power management semiconductor solutions