SimpleLink™ Dual-Band CC1350 Wireless MCU LaunchPad Development Kit LAUNCHXL-CC1350 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

To get started developing with this LaunchPad:
Step 1: Buy the CC1350 LaunchPad
Step 2: Download the cc13x0 SDK
Step 3: Take the SimpleLink Academy trainings

The SimpleLink™ CC1350 wireless microcontroller (MCU) LaunchPad™ development kit combines a Sub-1 GHz with a Bluetooth® low energy radio for the ultimate combination of easy mobile phone integration with long- range connectivity including a 32-bit ARM® Cortex®-M3 processor on a single chip.

The CC1350 device is a wireless MCU targeting low power, long range wireless applications with Bluetooth low energy implementations. The CC1350 wireless MCU contains a 32-bit ARM® Cortex®-M3 processor that runs at 48 MHz as the main processor and a rich peripheral feature set that includes a unique ultra-low power sensor controller. This sensor controller is ideal for interfacing external sensors and for collecting analog and digital data autonomously while the rest of the system is in sleep mode.

The LAUNCHXL-CC1350 comes in two versions, with RF front-end match optimized for two different frequency bands:

  • LAUNCHXL-CC1350US is optimized for 915 MHz operation under FCC and will work well in Japan
  • LAUNCHXL-CC1350EU is optimized for 868 MHz operation under ETSI and has been CE certified for operation in the EU

The CC1350 LaunchPad is part of TI’s SimpleLink MCU platform, offering a single development environment that delivers flexible hardware, software and tool options for customers developing wired and wireless applications. For more information about the SimpleLink MCU platform, visit www.ti.com/simplelink.

Features
  • LaunchPad kit with a Sub-1 GHz and Bluetooth low energy radio for wireless applications with integrated PCB trace antenna
  • Access all I/O signals with the BoosterPack™ plug-in module connectors
  • On-board emulator to get started with instant code development in CCS Cloud
  • Can be used with both LaunchPad kit and SmartRF™ Studio evaluation board applications
  • Compatible with LCD BoosterPack module

What's Included

  • 1 x CC1350 LaunchPad
  • Micro USB cable


Move faster with the new SimpleLink SDK

TI’s SimpleLink platform enables unprecedented scalability. Invest once in the SimpleLink SDK and use throughout your entire portfolio with 100% code portability.

Order Now
Part Number Buy from Texas Instruments or Third Party Alert Me Buy from Authorized Distributor Status

LAUNCHXL-CC1350US:
Simplelink CC1350 LaunchPad Bluetooth and Sub-1GHz Long Range Wireless Development Kit

$29.00(USD)


Pricing may vary.



ACTIVE

LAUNCHXL-CC1350EU:
Simplelink CC1350 LaunchPad Bluetooth and Sub-1GHz Long Range Wireless Development Kit

$29.00(USD)


Not Available ACTIVE

SIMPLELINK-CC13X0-SDK :
SimpleLink™ CC13x0 Software Development Kit

Free


Not Available ACTIVE

SMARTRFTM-STUDIO :
SmartRF Studio

Free


Not Available ACTIVE

TI-15.4-STACK-GATEWAY-LINUX-SDK :
TI 15.4-Stack Gateway Linux Software Development Kit


Not Available ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 3182 23 Jul 2018
Application notes (1)
Title Type Size (KB) Date
PDF 5355 09 Jan 2019
User guides (1)
Title Type Size (KB) Date
PDF 36840 20 Jun 2018
White papers (1)
Title Type Size (KB) Date
PDF 2274 10 Jan 2018
Design files (1)
Title Type Size (KB) Date
ZIP 3359 13 Mar 2017
More literature (3)
Title Type Size (KB) Date
PDF 209 14 Jan 2019
PDF 38 02 Jan 2019
PDF 175 26 May 2017

Design Kits & Evaluation Modules  ( 7 )

Name Part Number Tool Type
SimpleLink™ Multi-Band CC1352R Wireless MCU LaunchPad™ Development Kit  LAUNCHXL-CC1352R1  Development Kits 
SimpleLink™ Sub-1 GHz CC1312R Wireless Microcontroller (MCU) LaunchPad™ Development Kit  LAUNCHXL-CC1312R1  Development Kits 
Simplelink CC1350 SensorTag Bluetooth and Sub-1GHz Long Range Wireless Development Kit  CC1350STK  Development Kits 
Sub-1 GHz and 2.4 GHz Antenna Kit for LaunchPad™ and SensorTag  CC-ANTENNA-DK2  Development Kits 
CC1350 Dualband Launchpad for 433MHz/2.4GHz Applications  LAUNCHXL-CC1350-4  Evaluation Modules & Boards 
Memory LCD BoosterPack  430BOOST-SHARP96  Evaluation Modules & Boards 
SimpleLink™ Sub-1 GHz CC1310 wireless MCU LaunchPad™ development kit  LAUNCHXL-CC1310  Evaluation Modules & Boards 

Reference Designs  ( 1 )

Name Part Number Tool Type
Low-Power Water Flow Measurement With Inductive Sensing Reference Design  TIDA-01228  TI Designs

TI Devices (2)

Part Number Name Product Family
CC1310  SimpleLink Sub-1 GHz Ultra-Low Power Wireless Microcontroller  SimpleLink Solutions 
CC1350  SimpleLink Ultra-Low Power Dual Band Wireless Microcontroller  SimpleLink Solutions 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles