ADS42LB69 Dual-Channel, 16-Bit 250-MSPS Analog-to-Digital Converter Evaluation Module

(ACTIVE) ADS42LB69EVM

Description & Features

Technical Documents

Support & Training

Order Now



Description

The ADS42LB69EVM is an evaluation module (EVM) that allows for the evaluation of Texas Instruments’ ADS42LB69. The ADS42LB69 is a low power, 16-bit, 250-MSPS analog to digital converter (ADC) with a buffered analog input and LVDS outputs. The EVM has transformer coupled analog and clock inputs to accommodate a wide range of signal sources and frequencies. The ADS42LB69 is controllable through an easy to use software GUI to enable quick configuration for a variety of uses.

The ADS42LB69EVM is designed to mate with the TSW1400EVM which is a full function data capture card. The High Speed Data Converter Pro software GUI can then process the data from the TSW1400EVM to quickly assess the performance of the ADS42LB69. It is also compatible with Altera and Xilinx FPGA development platforms which have FMC or HSMC connectors, via the appropriate interposer card.

Features
  • Flexible transformer coupled analog input and clock paths to allow for a variety of sources and frequencies
  • Easy to use software GUI to configure the ADS42LB69 for a variety of uses through USB
  • Simple connection to TSW1400EVM capture card to capture data from the ADS42LB69
  • Quickly evaluate ADC performance through High Speed Data Converter Pro software


Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status

ADS42LB69EVM:
ADS42LB69EVM Evaluation Module

$399.00(USD)




Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (2)
Title Abstract Type Size (KB) Date Views
PDF 987 19 Jun 2014 342
Multiple Files   10 Jul 2012 1,121
Design files (1)
Title Abstract Type Size (KB) Date Views
ZIP 5328 04 Apr 2017 173

Software (3)


TI Devices (1)

Part Number Name Product Family
ADS42LB69  Dual-Channel, 16-Bit 250-MSPS Analog-to-Digital Converter (ADC)  Analog-to-Digital Converters (ADCs) 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki