Home Wireless connectivity SimpleLink Solutions Wi-Fi products

Wireless connectivity

Robust hardware

  • 2.4 and 5GHz support
  • Consumer and industrial temperature
  • Pin-to-pin modules
  • Multi-antenna for range (MRC) & throughput (MIMO)
  • 5GHz diversity for increased performance
  • Built-in Bluetooth coexistence in hardware

Complete software

  • Drivers for Linux OS
  • Free, fully certified Bluetooth 4.2 Stack
  • Multi-role support (STA, AP, P2P)
  • SDK for Sitara™ processors (EZSDK)
  • Wi-Fi Mesh
  • Windows, RTOS, and Android support via 3rd party

Fully certified

  • Fully certified for FCC, CE, IC, and Telec
  • Bluetooth 4.2 qualified
  • FIPS 140-2 Level 1 Validation
  • AEC-Q100 chips available

Combo Wi-Fi/Bluetooth Module for use with any Linux MPU

Our WiLink™ technology 8 module family enables manufacturers to easily add fully integrated 2.4- and 5-GHz versions of Wi-Fi® and dual-mode Bluetooth® 4.2 solutions to embedded applications. Using architecture is designed for powerful host microprocessors(MPU), choosing WiLink enables high throughput and high performance.

The WiLink 8 modules and software are compatible and pre-integrated with many processors including our Sitara™ family of processors. We are the preferred supplier for many to ensure the longevity of supply and ship for years.

wilink bluetooth combo

FIPS 140-2 level 1 validation: tested security

Our Wl1837MOD WiLink™ 8 module not only claims security but is tested for security with FIPS 140-2 Level 1 Validation.

Tested by a 3rd party lab and submitted to the National Institute of Standards and Technology (NIST), using WL1837MOD allows for end products to claim "FIPS Inside" and portray the highest level of security. 

Whether you're working on a government police radio or medical equipment for federal hospitals, WL1837MOD will save you time and money.

802.11s Wi-Fi Mesh

Our WiLink™ 8 module supports 802.11s Wi-Fi Mesh through an open source package publicly available. Enjoy features such as optimized path selection algorithms and self-healing networking, all free with the WiLink mesh software upgrade.

Use WiLink Wi-Fi mesh in an audio solution, allowing for simultaneous audio streaming to multiple speakers, or use in a building connecting multiple devices to each other and the main access point.

wilink mesh

Featured WiLink 8  technology solutions

Product number
FCC/CE/IC/Telec Certification2
Antenna
Wi-Fi®
Bluetooth® 4.2 /Bluetooth Low Energy
Industrial temperature
FIPS 140-1
2.4 GHz 5 GHz MIMO/MRC1
no
no
no
WL1801MOD
yes
One
yes
no
no
no
no
no
WL1805MOD
yes
Two
yes
no
yes
no
no
no
WL1807MOD
yes
Two
yes
yes
yes
no
yes
no
WL1831MOD
yes
One
yes
no
no
yes
no
no
WL1835MOD
yes
Two
yes
no
yes
yes
no
no
WL1837MOD
yes
Two
yes
yes
yes
yes
yes
yes

1 MIMO (Multiple Input Multiple Output) & MRC (Maximum Ratio Combining) is only supported in 2.4 GHz band with 20 MHz Channels.

2 ANATEL certification avaliable for WL1801MOD