• View this page for 
  •   United States (In English)

Seeing is Believing

Industry’s smallest 16-bit ADC

The new ADS1115 family is the industry’s smallest 16-bit ADC with its ultra-tiny, leadless QFN package that measures only 2.0 x 1.5 x 0.4 mm. The ADS1115 family achieves unmatched system space savings along with product family options for scalable integration. Designed for precision, power efficiency, and ease of implementation, the ADS1115 family performs conversions at programmable data rates up to 860 SPS, consuming just 150 µA (typical) of supply current and operating down to 2 V. This family also includes 12-bit versions for increased flexibility.

That's High Performance Analog>>Your Way™

ADS1115 Block Diagram

enlarge Enlarge

Key Features
  • QFN (RUG) package: 2.0 x 1.5 x 0.4 mm
  • Data rate: 8 – 860 SPS
  • Supply current: 150 µA (typ)
  • Supply voltage: 2.0 V – 5.5 V
  • On-chip integration:
    • Oscillator and low-drift reference
    • PGA (x2/3, x1, x2, x4, x8, x16) (ADS1115 and ADS1114 only)
    • Comparator (ADS1115 and ADS1114 only)
    • 4-channel input MUX (ADS1115 only)
  • Offset voltage: 100 µV
  • Extended temperature range: -40°C to +125°C
Key Benefits
  • 70% smaller package than nearest competition reduces system size
  • Product family options for scalable integration and reduced component count
  • 14x faster sampling rate supports demanding measurement requirements
  • Integrated programmable comparator simplifies system monitoring
  • Performance upgrade for embedded ADCs
Key Applications
  • Battery monitoring
  • Portable instrumentation
  • Industrial process control
  • Medical instrumentation
  • Smart transmitters
  • Consumer goods

ADS1115 chip
e-Newsletters


Share and Stay Informed
Use the button below to email this page, add to your bookmarks, or post to your favorite social bookmarking site. Mouse over to see all the options.


   
SupplyFrame