The ISO1050 is the industry’s first device combining TI’s innovative CAN and isolation technologies to reduce required components from as many as three to one, simplifying board design in industrial automation, motor control and medical equipment. Loop time is reduced by 34%, giving designers flexibility to use longer network cables than can be used with other common isolated CAN solutions, and system-level power consumption is reduced by 38% compared to isolated optocoupler solutions. In high-voltage applications where minimum clearance is required, the 6.1-mm, wide-body package reduces board space by 30%.
Share and Stay Informed
Use the button below to email this page, add to your bookmarks, or post to your favorite social bookmarking site. Mouse over to see all the options.