Rack power & thermal management
Address the power density and efficiency needs of the future with system-level products for rack and server applications
Why choose TI for rack power & thermal management?
Thermal management
Leverage our C2000™ microcontrollers, motor controllers and sensing products to design next-generation cooling distribution units and in-rack leak detection for reliable air and liquid cooled systems.
Increase power density
Our novel approach to integration enables faster switching speeds to help reduce solution size, while our thermally enhanced packages facilitate greater power dissipation in a smaller area.
Create secure systems
Our C2000™ microcontrollers enable advanced security features to protect your systems, while including features like live firmware update to enable seamless in-field firmware updates.
Engineering efficiency for rack power and thermal management
High-performance integrated GaN power stages
Our gallium nitride (GaN) power stages can help you achieve high efficiency and high density in your server power designs, and when leveraged to scale support high-voltage DC architectures. An integrated driver reduces circuit parasitics, which can help shrink design footprints.
With integrated overcurrent and overtemperature protection features, our power stages enable power-supply units, battery backup units and intermediate bus converter subsystems to achieve Modular Hardware System-Common Redundant Power Supply and Open Compute Project Open Rack v3 specifications.
3.6kW CCM-TCM Multimode-Controlled Totem-Pole Bridgeless PFC Reference Design
Achieving GaN Products With Lifetime Reliability
Four-Switch Buck-Boost Battery Backup Unit Reference Design
Featured products for GaN power stages
Easy-to-use digital control
Digital control helps make complex topologies simple. Our C2000™ microcontrollers facilitate the programming of many features. Real-time control enables fast switching speeds, high-resolution pulse-width modulation and accurate monitoring – all with an easy-to-use programming interface. Built-in hardware and software functions allow you to easily handle security features. Our UCD controller family includes hardware accelerators that make programming the devices even easier.
Achieve Power-Dense and Efficient Digital Power Systems by Combining TI GaN FETs
How processing in real-time drives high-performance power systems
Meeting server power supply design trends with a real-time MCU
Featured products for real-time digital control
Accurate and low-cost sensing
Current sensing plays a critical role in server and telecommunication power-supply units (PSUs). The control, protection and monitoring of various PSU subsystems requires accurate current measurements.
Our products for isolated current sensing include low-cost Hall-effect sensors and highly accurate shunt-based approaches for isolated sensing. For nonisolated sensing, our devices offer a wide range of supported voltages to help make current sensing easier.
TMCS110x Layout Challenges and Best Practices
Isolated Current-Sensing Circuit With ±50-mV Input and Single-Ended Output
Current sensing considerations in a bridgeless totem pole PFC
Design & development resources
Power Stage Designer™ software tool of most commonly used switchmode power supplies
Power Stage Designer is a JAVA-based tool that helps speed up power-supply designs as it calculates voltages and currents of 21 topologies based on user inputs. Additionally, Power Stage Designer contains a Bode plotting tool and a helpful toolbox with various functions to make power supply design (...)
GaN CCM Totem Pole PFC Power Loss Calculation Excel Sheet
DigitalPower software development kit (SDK) for C2000™ MCUs
- DigitalPower SDK for C2000™ microcontrollers (MCU) is a cohesive set of software infrastructure, tools, and documentation designed to minimize C2000 MCU based digital power system development time targeted for various AC-DC, DC-DC and DC-AC power supply applications. The software includes (...)