SBAS958A December 2019 – June 2020 ADC3421-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Digital Inputs (RESET, SCLK, SDATA, SEN, PDN) | |||||||
VIH | High-level input voltage | All digital inputs support 1.8-V and 3.3-V CMOS logic levels | 1.3 | V | |||
VIL | Low-level input voltage | All digital inputs support 1.8-V and 3.3-V CMOS logic levels | 0.4 | V | |||
IIH | High-level input current | RESET, SDATA, SCLK, PDN | VHIGH = 1.8 V | 10 | µA | ||
SEN(1) | VHIGH = 1.8 V | 0 | µA | ||||
IIL | Low-level input current | RESET, SDATA, SCLK, PDN | VLOW = 0 V | 0 | µA | ||
SEN | VLOW = 0 V | 10 | µA | ||||
DigitaL Inputs (SYSREFP, SYSREFM) | |||||||
VIH | High-level input voltage | 1.3 | V | ||||
VIL | Low-level input voltage | 0.5 | V | ||||
Common-mode voltage for SYSREF | 0.9 | V | |||||
Digital Outputs (CMOS Interface, SDOUT) | |||||||
VOH | High-level output voltage | DVDD – 0.1 | DVDD | V | |||
VOL | Low-level output voltage | 0 | 0.1 | V | |||
Digital Outputs (LVDS Interface) | |||||||
VODH | High-level output differential voltage | With an external 100-Ω termination | 280 | 350 | 460 | mV | |
VODL | Low-level output differential voltage | With an external 100-Ω termination | –460 | –350 | –280 | mV | |
VOCM | Output common-mode voltage | 1.05 | V |