SBAS958A December 2019 – June 2020 ADC3421-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ADC clock frequency | 25 | MSPS | |||||
Resolution | 12 | Bits | |||||
1.8-V analog supply current | 54 | 71 | mA | ||||
1.8-V digital supply current | 45 | 71 | mA | ||||
Total power dissipation | 177 | 240 | mW | ||||
Global power-down dissipation | 5 | 17 | mW | ||||
Standby power-down dissipation | 34 | 75 | mW | ||||
Analog Input | |||||||
Differential input full-scale | 2.0 | VPP | |||||
ri | Input resistance | Differential at dc | 6.6 | kΩ | |||
ci | Input capacitance | Differential at dc | 3.7 | pF | |||
VOC(VCM) | VCM common-mode voltage output | 0.95 | V | ||||
VCM output current capability | 10 | mA | |||||
Input common-mode current | Per analog input pin | 1.5 | µA/MSPS | ||||
Analog input bandwidth (3 dB) | 50-Ω differential source driving 50-Ω termination across INP and INM | 540 | MHz | ||||
DC accuracy | |||||||
EO | Offset error | –25 | 25 | mV | |||
αEO | Temperature coefficient of offset error | ± 0.024 | mV/°C | ||||
EG(REF) | Gain error as a result of internal reference inaccuracy alone | –2 | 2 | %FS | |||
EG(CHAN) | Gain error of channel alone | –2 | %FS | ||||
α(EGCHAN) | Temperature coefficient of EG(CHAN) | ±0.008 | Δ%FS/Ch | ||||
Channel-to-channel Isolation | |||||||
Crosstalk(1) | fIN = 10 MHz | Near channel | 105 | dB | |||
Far channel | 105 | ||||||
fIN = 100 MHz | Near channel | 95 | |||||
Far channel | 105 | ||||||
fIN = 200 MHz | Near channel | 94 | |||||
Far channel | 105 | ||||||
fIN = 230 MHz | Near channel | 92 | |||||
Far channel | 105 | ||||||
fIN = 300 MHz | Near channel | 85 | |||||
Far channel | 105 |