7 |
0 |
W |
0h |
Must write 0. |
6 |
EN REF STATUS CHECK |
R/W |
0h |
This Bit Enables reference diagnostic check. Must be set to '1' before reading reference status from REF STATUS CHECK CHx bits. |
5 |
EN DC FORCE |
R/W |
0h |
This Bit Enables internal DC voltage force diagnostic check together for all channels. Must be set to '1' before forcing internal DC voltage through DC FORCE[2:0] bits. |
4 |
EN STATS |
R/W |
0h |
This bit enables inter Statistics Module for mean and variance computation. After this bit is set to '1', statistical module for desired channel can be selected by using bits STATS CH SEL[1:0] |
3-2 |
0 |
W |
0h |
Must write 0. |
1-0 |
LOW SPEED ENABLE |
R/W |
0h |
Enables low speed operation in 1-wire and 2-wire mode. Depending upon sampling frequency, write this bit as per Table 22 |