SBAS958A December 2019 – June 2020 ADC3421-Q1
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
MEAN[5:0] | 0 | 0 | |||||
Read Only | W-0h | W-0h |
LEGEND: R/W = Read/Write; W = Write only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-2 | MEAN[5:0] | Read Only | 0h | These bits represent mean value in 2s complement format computed over programmed number of samples by statistical module. |
1-0 | 0 | W | 0h | Must write 0. |