SBASA74A January 2023 – April 2024 ADS9218 , ADS9219
ADVMIX
at TA = 25°C, AVDD_5V = 5V, VDD_1V8 = 1.8V, external VREF = 4.096V, and maximum throughput (unless otherwise noted)
fIN = 2kHz, SNR = 95.5dBFS, THD = –111.5dB |
fIN = 1MHz, SNR = 94.9dBFS, THD = –104.2dB |
Typical BW (–3dB) = 90MHz |
fIN = 100kHz, SNR = 95.4dBFS, THD = –111.6dB |
Typical INL = ±0.4LSB |