SBASB68 August 2025 ADS9803
PRODMIX
The ADS9803 features a common-mode (CM) rejection circuit at the analog inputs that supports CM voltages up to ±12V. The CM voltage for differential inputs is given by Equation 1. On power-up or after reset, the common-mode voltage range for the analog input channels is ±12V (CM_CTRL_EN = 0b). In all cases, verify the voltage at the analog inputs is within the Absolute Maximum Ratings.
As described in Table 6-3, optimize the CM voltage rejection circuit for various CM voltages for differential inputs.
| COMMON-MODE (CM) RANGE | CM_CTRL_EN | ANALOG INPUT CHANNELS 1–4 | ANALOG INPUT CHANNELS 5–8 | ||
|---|---|---|---|---|---|
| CM_EN_CH[4:1] | CM_RNG_CH[4:1] | CM_EN_CH[8:5] | CM_RNG_CH[8:5] | ||
| CM ≤ ±1V | 1 | 0 | Don't care | 0 | Don't care |
| CM ≤ ±RANGE / 2 | 1 | 0 | 1 | 0 | |
| CM ≤ ±6V | 1 | 1 | |||
| CM ≤ ±12V | 2 | 2 | |||
The CM voltage rejection circuit is configured depending on the analog input range of the PGA when using single-ended inputs. Table 6-4 lists the recommended configuration for single-ended inputs for various analog input voltage ranges.
| PGA ANALOG INPUT RANGE | CM_CTRL_EN | ANALOG INPUT CHANNELS 1–4 | ANALOG INPUT CHANNELS 5–8 | ||
|---|---|---|---|---|---|
| CM_EN_CH[4:1] | CM_RNG_CH[4:1] | CM_EN_CH[8:5] | CM_RNG_CH[8:5] | ||
| ±2.5V, ±3.5V, and ±5V | 1 | 0 | Don't care | 0 | Don't care |
| ±7V, ±10V, and ±12V | 1 | 0 | 1 | 0 | |
Typical SNR for analog input ranges vs input common-mode ranges are shown in Table 6-5 for low-bandwidth mode and Table 6-6 for wide-bandwidth mode.
| RANGE | CM ≤ ±1V | CM ≤ ±RANGE / 2 | CM ≤ ±6V | CM ≤ ±12V |
|---|---|---|---|---|
| ±2.5V | 88.3 | 87.4 | 85.2 | 83.4 |
| ±3.5V | 88.3 | 88.4 | 87.0 | 85.4 |
| ±5V | 90.1 | 89.1 | 88.4 | 87.2 |
| ±7V | – | 89.8 | 89.4 | 88.5 |
| ±10V | – | 90.2 | 90.2 | 89.5 |
| ±12V | – | 90.3 | 90.3 | 89.9 |
| RANGE | CM ≤ ±1V | CM ≤ ±RANGE / 2 | CM ≤ ±6V | CM ≤ ±12V |
|---|---|---|---|---|
| ±2.5V | 80.5 | 79.1 | 76.7 | 74.7 |
| ±3.5V | 81.1 | 79.4 | 77.6 | 75.8 |
| ±5V | 81.6 | 79.7 | 78.4 | 76.7 |
| ±7V | – | 80.0 | 79.2 | 77.5 |
| ±10V | – | 81.6 | 81.2 | 79.7 |
| ±12V | – | 82.4 | 82.4 | 80.9 |