SBASB68 August 2025 ADS9803
PRODMIX
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| POWER SUPPLY | ||||||
| AVDD_5V | Analog power supply | AVDD_5V to GND | 4.75 | 5 | 5.25 | V |
| VDD_1V8 | Power supply | VDD_1V8 to GND | 1.75 | 1.8 | 1.85 | V |
| IOVDD | Digital interface power supply | IOVDD to GND | 1.15 | 1.8 | 1.85 | V |
| REFERENCE VOLTAGE | ||||||
| VREF | Reference voltage to the ADC | External reference | 4.088 | 4.096 | 4.104 | V |
| ANALOG INPUTS | ||||||
| VFSR | Full-scale input range | RANGE_CHx = 2 | –2.5 | 2.5 | V | |
| RANGE_CHx = 1 | –3.5 | 3.5 | ||||
| RANGE_CHx = 0 | –5 | 5 | ||||
| RANGE_CHx = 3 | –7 | 7 | ||||
| RANGE_CHx = 4 | –10 | 10 | ||||
| RANGE_CHx = 5 | –12 | 12 | ||||
| AINxP | Operating input voltage, positive input |
AINxP to GND | –17 | 17 | V | |
| AINxM | Operating input voltage, negative input |
AINxM to GND | –17 | 17 | V | |
| TEMPERATURE RANGE | ||||||
| TA | Ambient temperature | –40 | 25 | 125 | °C | |