SBASB68 August 2025 ADS9803
PRODMIX
The ADS9803 is an 20-bit data acquisition (DAQ) system with eight analog input channels configurable as either single-ended or differential. Each analog input channel consists of an input clamp protection circuit and a programmable gain amplifier (PGA) with user-selectable bandwidth options. The input signals are digitized with an 20-bit analog-to-digital converter (ADC), based on the successive approximation register (SAR) architecture. This overall system achieves a maximum throughput of 2MSPS per channel for all channels. The device has a 4.096V internal reference with several features that provide communication with a wide variety of digital hosts. These features include a fast-settling buffer, a programmable digital averaging filter to improve noise performance, and a high-speed data interface.
The device operates from 5V and 1.8V analog supplies and accommodates true bipolar input signals. The input clamp protection circuitry tolerates voltages up to ±18V. The device offers a constant 1MΩ resistive input impedance irrespective of the sampling frequency or the selected input range. The ADS9803 offers a simplified end design without requiring external high-voltage bipolar supplies and complicated driver circuits.