SBASB68 August 2025 ADS9803
PRODMIX
The ADS9803 outputs 20 bits of conversion data in either straight-binary or binary two's-complement formats. The format for the output codes is the same across all analog channels. Select the format for the output codes with the DATA_FORMAT register bits. Figure 6-3 and Table 6-7 show the transfer characteristics for the ADS9803. The LSB size depends on the analog input range selected.
| RANGE | +FS | MIDSCALE | –FS | LSB |
|---|---|---|---|---|
| ±2.5V | 2.5V | 0V | –2.5V | 4.77µV |
| ±3.5V | 3.5V | 0V | –3.5V | 6.68µV |
| ±5V | 5V | 0V | –5V | 9.54µV |
| ±7V | 7V | 0V | –7V | 1.34µV |
| ±10V | 10V | 0V | –10V | 19.07µV |
| ±12V | 12V | 0V | –12V | 22.89µV |