SBASB68 August 2025 ADS9803
PRODMIX
The ADS9803 features a PGA at every analog input channel. The PGA supports single-ended and differential inputs with a bipolar signal swing. Table 6-1 lists the supported analog input ranges. Configure the analog input range independently for each channel with the RANGE_CHx register fields in address 0xC2 and address 0xC3.
| DIFFERENTIAL INPUTS | SINGLE-ENDED INPUTS | RANGE_CHx CONFIGURATION |
|---|---|---|
| ±12V | ±12V | 5 |
| ±10V | ±10V | 4 |
| ±7V | ±7V | 3 |
| ±5V | ±5V | 0 |
| ±3.5V | ±3.5V | 1 |
| ±2.5V | ±2.5V | 2 |
Each analog input channel features an antialiasing, low-pass filter (LPF) at the output of the PGA. Table 6-2 lists the various programmable LPF options available in the ADS9803 corresponding to the analog input range. Figure 5-12 and Figure 5-13 illustrate the frequency responses for low-bandwidth and wide-bandwidth LPF configurations. Select the analog input bandwidth for the eight analog input channels with the ANA_BW[7:0] bits in address 0xC0 of register bank 1.
| LPF | ANALOG INPUT RANGE | CORNER FREQUENCY (–3dB) |
|---|---|---|
| Low-bandwidth | All input ranges | 22.7kHz |
| Wide-bandwidth | ±12V | 664kHz |
| ±10V | 691kHz | |
| ±7V | 700kHz | |
| ±5V | 500kHz | |
| ±3.5V | 325kHz | |
| ±2.5V | 221kHz |