SPRSP74E October 2022 – August 2025 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ZCZ PIN [4] |
|---|---|---|---|
| SOP0 | I | Boot Mode configuration bit 0 (QSPI0_D0) | N1 |
| SOP1 | I | Boot Mode configuration bit 1 (QSPI0_D1) | N4 |
| SOP2 | I | Boot Mode configuration bit 2 (SPI0_CLK) | A11 |
| SOP3 | I | Boot Mode configuration bit 3 (SPI0_D0) | C10 |