Figure 6-36 GPMC and NAND Flash — Command
Latch Cycle
A. In GPMC_CSn[i], i is
equal to 0, 1, 2 or 3.
Figure 6-37 GPMC and NAND Flash — Address
Latch Cycle
A. GNF12 parameter
illustrates amount of time required to internally
sample input data. It is expressed in number of
GPMC functional clock cycles. From start of read
cycle and after GNF12 functional clock cycles,
input data will be internally sampled by active
functional clock edge. GNF12 value must be stored
inside AccessTime register bits field.
B. GPMC_FCLK is an
internal clock (GPMC functional clock) not
provided externally.
C. In GPMC_CSn[i], i is equal to 0, 1, 2 or 3. In
GPMC_WAIT[j], j is equal to 0 or 1.
Figure 6-38 GPMC and NAND Flash — Data
Read Cycle
A. In GPMC_CSn[i], i is equal to 0, 1, 2 or 3.
Figure 6-39 GPMC and NAND Flash — Data
Write Cycle