SPRSP74E October 2022 – August 2025 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 6-3 shows a comparison between devices, highlighting the differences.
| FEATURES | REFERENCE NAME |
AM2634(1) | AM2632(1) | AM2631 |
|---|---|---|---|---|
| JTAG DEVICE ID COMPARISON (FEATURES) | ||||
| JTAG Device ID(2) | Industrial: | M: 0x4111BBE6 L: 0x41119BE6 K: 0x41117BE6 E: 0x4110BBE6 D: 0x41109BE6 |
M: 0x4109BBE6 L: 0x41099BE6 K: 0x41097BE6 E: 0x4108BBA6 D: 0x41089BA6 |
E: 0x4104B3A6 D: 0x410493A6 |
| Extended Automotive: |
K: 0x41117BFE D: 0x41109BFE (Grade O) D: 0x41109C3E (Grade P) |
K: 0x41097BFE D: 0x41089BFE (Grade O) D: 0x41089C3E (Grade P) |
D: 0x410493BE |
|
| PROCESSORS AND ACCELERATORS | ||||
| Speed Grade | See Section 6.6, Operating Performance Points | |||
| Arm® Cortex-R5F | R5FSS | 4 | 2 | 1 |
| Hardware Security Module | HSM | Yes | ||
| Crypto Accelerators | Security | Yes | ||
| PROGRAM AND DATA STORAGE | ||||
| On-Chip Shared Memory (RAM) | OCSRAM | See Section 6.6, Operating Performance Points | ||
| R5F Tightly Coupled Memory (TCM) | TCM | 256KB(9) | ||
| General-Purpose Memory Controller | GPMC | 4MB | ||
| PERIPHERALS | ||||
| Modular Controller Area Network Interface | MCAN | 4 | ||
| Full CAN-FD Support | MCAN | 4 | ||
| General-Purpose I/O | GPIO | Up to 139 | ||
| Serial Peripheral Interface | SPI | 5 | ||
| Universal Asynchronous Receiver and Transmitter | UART | 6 | ||
| Local Interconnect Network | LIN | 5 | ||
| Inter-Integrated Circuit Interface | I2C | 4 | ||
| Analog-to-Digital Converter | ADC | 3(4) or 5(5) | 3(4) or 5(5) | 3 |
| Comparator Modules | CMPSS | 12(4) or 20(5) | 12(4) or 20(5) | 12 |
| Digital-to-Analog Converter | DAC | 1 | ||
| Programmable Real-Time Unit Subsystem(6) | PRU-ICSS | 0 or 1 | ||
| Industrial Communication Subsystem Support(7) | PRU-ICSS | Optional | ||
| Gigabit Ethernet Interface | CPSW | Yes (2-port) | ||
| Multi-Media Card/Secure Digital Interface | MMCSD | 1 | ||
| Enhanced High-Resolution Pulse-Width Modulator Module | EHRPWM | 16(3) or 32(5) | 16(4) or 32(5) | 16 |
| Enhanced Capture Module | ECAP | 5(4) or 10(5) | 5(4) or 10(5) | 5 |
| Enhanced Quadrature Encoder Pulse Module | EQEP | 2(4) or 3(5) | 2(4) or 3(5) | 2 |
| Sigma Delta Filter Module | SDFM | 1(4) or 2(5) | 1(4) or 2(5) | 1 |
| Fast Serial Interface | FSI | 4x FSI_RX + 4x FSI_TX | ||
| Quad SPI Flash Interface | QSPI | 1 | ||
| Miscellaneous | ||||
| Junction Temperature | Industrial: –40°C to 105°C | |||
| Extended Automotive: –40°C to 150°C Automotive: –40°C to 125°C |
||||
| Automotive Qualification | AEC-Q100(8) Option | |||