SPRSP74E October 2022 – August 2025 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| DBTR1 | tc(TRC_CLK) | Cycle time, TRC_CLK | 9.75 | ns | |
| DBTR2 | tw(TRC_CLKH) | Pulse width, TRC_CLK high | 4.13 | ns | |
| DBTR3 | tw(TRC_CLKL) | Pulse width, TRC_CLK low | 4.13 | ns | |
| DBTR4 | tosu(TRC_DATAV-TRC_CLK) | Output setup time, TRC_DATA valid to TRC_CLK edge | 1.22 | ns | |
| DBTR5 | toh(TRC_CLK-TRC-DATAI) | Output hold time, TRC_CLK edge to TRC_DATA invalid | 1.22 | ns | |
| DBTR6 | tosu(TRC_CTLV-TRC_CLK) | Output setup time, TRC_CTL valid to TRC_CLK edge | 1.22 | ns | |
| DBTR7 | toh(TRC_CLK-TRC_CTLI) | Output hold time, TRC_CLK edge to TRC_CTL invalid | 1.22 | ns |