SPRSP74E October 2022 – August 2025 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| GROUP | PARAMETER | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| PMU | Power supply (VDDA33) | 3.1 | 3.3 | 3.46 | V |
| Bandgap | VREF trimmed | 0.886 | 0.9 | 0.914 | V |
| 1.8V LDO | DC accuracy | 1.764 | 1.8 | 1.836 | V |
| Transient load regulation | 1.71 | 1.8 | 1.89 | V | |
| DC Load regulation | 5 | mV | |||
| Load current | 0 | 60 | mA | ||
| Power up time | 800 | uS | |||
| Inrush current | 150 | mA | |||
| External decoupling capacitance | –20% | 4.7 | 20% | uF | |
| ADC Reference | Load Regulation | ±1 | mV | ||
| ADC Reference | DC accuracy | 1.764 | 1.8 | 1.836 | V |
| Power up time | 800 | uS | |||
| Inrush current | 80 | mA | |||
| External decoupling capacitance | –20% | 4.7 | 20% | uF |