SPRSP56G January 2021 – April 2024 AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALV PIN [4] |
|---|---|---|---|
| EHRPWM_SOCA | O | EHRPWM Start of Conversion A | C17 |
| EHRPWM_SOCB | O | EHRPWM Start of Conversion B | D17 |
| EHRPWM_TZn_IN0 | I | EHRPWM Trip Zone Input 0 (active low) | T18 |
| EHRPWM_TZn_IN1 | I | EHRPWM Trip Zone Input 1 (active low) | V21 |
| EHRPWM_TZn_IN2 | I | EHRPWM Trip Zone Input 2 (active low) | R16, R20 |
| EHRPWM_TZn_IN3 | I | EHRPWM Trip Zone Input 3 (active low) | P16 |
| EHRPWM_TZn_IN4 | I | EHRPWM Trip Zone Input 4 (active low) | P17, P19 |
| EHRPWM_TZn_IN5 | I | EHRPWM Trip Zone Input 5 (active low) | R21, Y18 |