10 Revision History
Changes from December 22, 2025 to June 3, 2026 (from Revision H (DECEMBER 2025) to Revision I (JUNE 2026))
-
Global: Added ANI package option support to the
deviceGo
- (Features): Added details for the new ANI package
optionGo
- (Device Comparison): Added a note clarifying that features
availability may vary by packageGo
- (Thermal Resistance Characteristics): Added ANI package option to
the tableGo
- (MCU_OSC0 Switching Characteristics - Crystal Mode): Added ANI
package option to the tableGo
- (GPMC): Widened range of output load capacitance. Specified separate
ranges for 133MHz Synchronous Mode and All other modes.Go
- (GPMC and NOR Flash Timing Requirements — Synchronous Mode):
Simplified MODE column to include only div_by_1_mode and not_div_by_1_mode.
Changed column headers from GPMC_FCLK = 100MHz/133MHz to 32-bit data bus (up to
100MHz)/16-bit data bus (up to 133MHz). Simplified several parameter
descriptions. Updated pin names to match Pin Attributes table. Updated the table
notes. Go
- (GPMC and NOR Flash Switching Characteristics – Synchronous Mode):
Removed the MODE column. Combined the GPMC_FCLK=100MHz and GPMC_FCLK=133MHz
columns. Reduced F2 and F3 clk-csn maximum output delays. Changed the timing
variable in parameters F3 and F11 to "D". Removed 2 of the F7 rows. Removed the
"J" timing variable from the F15 and F17 parameters. Added byte enables for
32-bit data bus to F6, F7, F17, F19. Simplified several parameter descriptions.
Updated pin names to match Pin Attributes table. Updated the table
notes.Go
- (GPMC and NOR Flash Timing Requirements – Asynchronous Mode):
Removed the MODE column and the table note that described register configuration
for div_by_1_mode. Added the correct table note for parameter FA21 Go
- (GPMC and NOR Flash Switching Characteristics – Asynchronous Mode):
Removed the MODE column and redundant rows. Also removed the table note that
described register configuration for div_by_1_mode. Moved links to table notes
directly next to each letter. Go
- (GPMC and NAND Flash Timing Requirements – Asynchronous Mode):
Removed the MODE column and the table note that described register configuration
for div_by_1_mode.Go
- (GPMC and NAND Flash Switching Characteristics – Asynchronous Mode):
Removed the MODE column and the table note that described register configuration
for div_by_1_mode. Added table notes and associated reference links for timing
variables A, B, C, D, E, F, G, H, I, K, L, and M.Go
- (MCSPI Switching Characteristics – Peripheral Mode): Updated values for
parameters SS6 and SS7Go
- (Device Naming Convention): Updated Package Designator row (added ANI
package option)Go
Changes from June 3, 2026 to June 12, 2026 (from Revision I (JUNE 2026) to Revision J (JUNE 2026))
- (Speed Grade Maximum Frequency): Added a VDD_CORE column, indicating
that both 0.75 V and 0.85 V core voltages are supported across all Speed Grade
optionsGo
- (Thermal Resistance Characteristics): Updated ANI package
characteristics valuesGo