SPRSPA3 March 2024 AM67 , AM67A
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AMW PIN [4] |
---|---|---|---|
TIMER_IO0 | IO | Timer Inputs and Outputs (not tied to single timer instance) | C24, H25 |
TIMER_IO1 | IO | Timer Inputs and Outputs (not tied to single timer instance) | A22, J23 |
TIMER_IO2 | IO | Timer Inputs and Outputs (not tied to single timer instance) | D22, H20 |
TIMER_IO3 | IO | Timer Inputs and Outputs (not tied to single timer instance) | C22, H23 |
TIMER_IO4 | IO | Timer Inputs and Outputs (not tied to single timer instance) | A23, H24 |
TIMER_IO5 | IO | Timer Inputs and Outputs (not tied to single timer instance) | B22, H22 |
TIMER_IO6 | I | Timer Inputs and Outputs (not tied to single timer instance) | B24, E22 |
TIMER_IO7 | IO | Timer Inputs and Outputs (not tied to single timer instance) | A24, B21 |