SPRSPA3 March 2024 AM67 , AM67A
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AMW PIN [4] |
---|---|---|---|
MCASP2_ACLKR | IO | MCASP Receive Bit Clock | V23 |
MCASP2_ACLKX | IO | MCASP Transmit Bit Clock | B21, V24 |
MCASP2_AFSR | IO | MCASP Receive Frame Sync | V22 |
MCASP2_AFSX | IO | MCASP Transmit Frame Sync | E22, V26 |
MCASP2_AXR0 | IO | MCASP Serial Data (Input/Output) | D22, U27 |
MCASP2_AXR1 | IO | MCASP Serial Data (Input/Output) | C22, U26 |
MCASP2_AXR2 | IO | MCASP Serial Data (Input/Output) | V27 |
MCASP2_AXR3 | IO | MCASP Serial Data (Input/Output) | V25 |
MCASP2_AXR4 | IO | MCASP Serial Data (Input/Output) | R22, V22 |
MCASP2_AXR5 | IO | MCASP Serial Data (Input/Output) | R23, V23 |
MCASP2_AXR6 | IO | MCASP Serial Data (Input/Output) | R26 |
MCASP2_AXR7 | IO | MCASP Serial Data (Input/Output) | T27 |
MCASP2_AXR8 | IO | MCASP Serial Data (Input/Output) | T25 |
MCASP2_AXR9 | IO | MCASP Serial Data (Input/Output) | T24 |
MCASP2_AXR10 | IO | MCASP Serial Data (Input/Output) | T21 |
MCASP2_AXR11 | IO | MCASP Serial Data (Input/Output) | T22 |
MCASP2_AXR12 | IO | MCASP Serial Data (Input/Output) | P26 |
MCASP2_AXR13 | IO | MCASP Serial Data (Input/Output) | N25 |
MCASP2_AXR14 | IO | MCASP Serial Data (Input/Output) | R27 |
MCASP2_AXR15 | IO | MCASP Serial Data (Input/Output) | P21 |