SPRSPA3 March 2024 AM67 , AM67A
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AMW PIN [4] |
---|---|---|---|
RSVD0 | N/A | Reserved, must be left unconnected | E9 |
RSVD1 | N/A | Reserved, must be left unconnected | AA19 |
RSVD2 | N/A | Reserved, must be left unconnected | AB7 |
RSVD3 | N/A | Reserved, must be left unconnected | AC5 |
RSVD4 | N/A | Reserved, must be left unconnected | AB10 |
RSVD5 | N/A | Reserved, must be left unconnected | AA12 |
RSVD6 | N/A | Reserved, must be left unconnected | AB12 |
RSVD7 | N/A | Reserved, must be left unconnected | AB13 |
RSVD8 | N/A | Reserved, must be left unconnected | AA15 |
RSVD9 | N/A | Reserved, must be left unconnected | AA14 |
RSVD10 | N/A | Reserved, must be left unconnected | L5 |
RSVD11 | N/A | Reserved, must be left unconnected | M6 |
RSVD12 | N/A | Reserved, must be left unconnected | AB16 |
RSVD13 | N/A | Reserved, must be left unconnected | AB18 |
RSVD14 | N/A | Reserved, must be left unconnected | C6 |
RSVD15 | N/A | Reserved, must be left unconnected | F8 |
RSVD16 | N/A | Reserved, must be left unconnected | B6 |
RSVD17 | N/A | Reserved, must be left unconnected | C17 |
RSVD18 | N/A | Reserved, must be left unconnected | D16 |
RSVD19 | N/A | Reserved, must be left unconnected | D14 |
RSVD20 | N/A | Reserved, must be left unconnected | D13 |
RSVD21 | N/A | Reserved, must be left unconnected | M2 |