SLUSDL9A June 2019 – January 2021 BQ25125
PRODUCTION DATA
PART NUMBER | DEFAULT VINDPM | DEFAULT SYS OUTPUT | DEFAULT LDO OUTPUT | DEFAULT VBATREG | DEFAULT CHARGE CURRENT | DEFAULT TERMINATION CURRENT |
VDPPM |
WATCHDOG |
---|---|---|---|---|---|---|---|---|
BQ25120A | Enabled | 1.8 V | Load Switch | 4.2 V | 10 mA | 2 mA |
Enabled | Enabled |
BQ25121A | Enabled | 2.5 V | Load Switch | 4.2 V | 10 mA | 2 mA |
Enabled |
Disabled |
BQ25122 | Enabled | 1.2 V | Load Switch | 4.2 V | 11 mA | 0.5 mA | Enabled | Enabled |
BQ25125 | Disabled | 1.8 V | 1.8 V (LDO) | 4.2 V | 10 mA | 2 mA |
Disabled | Enabled |