SLUSBH2G March 2013 – March 2019
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN(DC) | DC input voltage into VIN_DC(1) | 0.1 | 5.1 | V | |
VBAT, VOUT | Voltage range(2) | 2 | 5.5 | V | |
CIN | Capacitance on VIN_DC pin | 4.7 | µF | ||
CSTOR | Capacitance on VSTOR pin | 4.7 | µF | ||
COUT | Capacitance on VOUT pin | 10 | 22 | µF | |
CBAT | Capacitance or battery with at least the same equivalent capacitance on VBAT pin | 100 | µF | ||
CREF | Capacitance on VREF_SAMP that stores the samped VIN reference | 9 | 10 | 11 | nF |
ROC1 + ROC2 | Total resistance for setting for MPPT reference if needed | 18 | 20 | 22 | MΩ |
ROK1 + ROK2 + ROK3 | Total resistance for setting VBAT_OK threshold voltage. | 11 | 13 | 15 | MΩ |
ROUT1 + ROUT2 | Total resistance for setting VOUT threshold voltage. | 11 | 13 | 15 | MΩ |
ROV1 + ROV2 | Total resistance for setting VBAT_OV voltage. | 11 | 13 | 15 | MΩ |
L1 | Inductance on LBOOST pin | 22 | µH | ||
L2 | Inductance on LBUCK pin | 4.7 | 10 | µH | |
TA | Operating free air ambient temperature | –40 | 85 | °C | |
TJ | Operating junction temperature | –40 | 105 | °C |