SLUSE97 November 2023 BQ76905
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VREGOUT_1.8_LOW | Regulator voltage (nominal 1.8-V setting) | VBAT, VREGSRC = 3.0 V, IREGOUT = 10 mA | 1.62 | 1.8 | 1.92 | V |
VREGOUT_1.8 | Regulator voltage (nominal 1.8-V setting)(1) | VBAT ≥ 3.0 V, VREGSRC ≥ 3.8 V, IREGOUT = 0 mA to 20 mA | 1.62 | 1.8 | 1.92 | V |
VREGOUT_2.5_LOW | Regulator voltage (nominal 2.5-V setting)(1) | VBAT, VREGSRC = 3.0 V, IREGOUT = 10 mA | 2.25 | 2.5 | 2.75 | V |
VREGOUT_2.5 | Regulator voltage (nominal 2.5-V setting)(1) | VBAT ≥ 3.0 V, VREGSRC ≥ 3.8 V, IREGOUT = 0 mA to 20 mA | 2.25 | 2.5 | 2.75 | V |
VREGOUT_3.0 | Regulator voltage (nominal 3.0-V setting)(1) | VBAT ≥ 3.0 V, VREGSRC ≥ 3.8 V, IREGOUT = 0 mA to 20 mA | 2.7 | 3.0 | 3.3 | V |
VREGOUT_3.3 | Regulator voltage (nominal 3.3-V setting)(1) | VBAT ≥ 3.0 V, VREGSRC ≥ 4.2 V, IREGOUT = 0 mA to 20 mA | 3 | 3.3 | 3.6 | V |
VREGOUT_5.0 | Regulator voltage (nominal 5.0-V setting)(1) | VBAT ≥ 3.0 V, VREGSRC ≥ 5.5 V, IREGOUT = 0 mA to 20 mA | 4.5 | 5.0 | 5.5 | V |
ΔVO(TEMP) | Regulator output over temperature | ΔVREGOUT vs (VREGOUT at 25°C, IREGOUT = 20 mA, VBAT = 5.5 V, VREGOUT set to nominal 3.3-V setting) | ±0.015% | % / ℃ | ||
ΔVO(LINE) | Line regulation(1) | ΔVREGOUT vs (VREGOUT at 25°C, VBAT = 4.2 V, IREGOUT = 5 mA), as VBAT varies from 4.2 V to 27.5 V, VREGOUT set to nominal 3.3-V setting | –1% | 1% | ||
ISC | Regulator short-circuit current limit | VREGOUT = 0 V | 23 | 50 | mA | |
CEXT | External capacitor REGOUT to VSS(2) | 1 | µF |