SLUSE97 November 2023 BQ76905
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
V(FETON_DSG) | DSG driver enabled | VREGSRC ≥ 12 V, CL= 20 nF | 10.5 | 11.5 | 13 | V |
V(FETON_CHG) | CHG driver enabled | VREGSRC ≥ 12 V, CL= 20 nF | 10 | 11 | 12 | V |
V(FETON_LOBAT_DSG) | DSG driver enabled | VREGSRC < 12 V, CL = 20 nF | VREGSRC – 1.0 | VREGSRC | V | |
V(FETON_LOBAT_CHG) | CHG driver enabled | VREGSRC < 12 V, CL = 20 nF | VREGSRC – 1.75 | VREGSRC | V | |
t(CHG_ON) | CHG FET driver rise time | CHG CL = 20 nF, RGATE = 100 Ω, VREGSRC = 12 V, 0.5 V to 5 V | 50 | 85 | µs | |
t(DSG_ON) | DSG FET driver rise time | DSG CL = 20 nF, RGATE = 100 Ω, VREGSRC = 12 V, 0.5 V to 5 V | 35 | 55 | µs | |
t(CHG_OFF) | CHG FET driver fall time | CHG CL = 20 nF, RGATE = 100 Ω, VREGSRC = 12 V, 80% to 20% of V(FETON_CHG) | 24 | 35 | µs | |
t(DSG_OFF) | DSG FET driver fall time | DSG CL = 20 nF, RGATE = 100 Ω, VREGSRC = 12 V, 80% to 20% of V(FETON_DSG) | 2 | 3 | µs | |
I(CHG_ON) | CHG FET driver output current | CHG enabled and pin held at 8 V, VREGSRC = 12 V | 1 | mA | ||
I(DSG_ON) | DSG FET driver output current | DSG enabled and pin held at 8 V, VREGSRC = 12 V | 1.56 | mA | ||
R(DSG_OFF) | DSG FET driver off resistance | DSG off and pin held at 100 mV | 15 | 30 | Ω | |
V(CHG_DETECT) | CHG detector threshold | CHG pin voltage rising | 1.2 | 1.8 | V | |
V(CHG_DET_HYS) | CHG detector hysteresis | 0.95 | V |