SLUSEC2A December 2021 – November 2023 BQ79631-Q1
PRODUCTION DATA
The device aligns AUX time slot number 5 with the target VS channel slot on MAIN input. DieTemp2 starts without any delay, and AUX MUX slot #5 moves dynamically accordingly to match the selected MAIN input and the remaining AUX ADC slots adjust accordingly. This ensures that there is no time skew between MAIN input and AUX input ADCs sampling. This feature helps improve the ASIL-D accuracy significantly.